BSS138LT: Single N-Channel Logic Level Power MOSFET 50V, 200mA, 3.5Ω
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
Typical applications for the BSS138L N-Channel Power MOSFET are DC-DC converters, power management in portable and battery-powered products such as computers, printers, PCMCIA cards, cellular and cordless telephones.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Software (1) | Videos (2) |
Application Notes (12) | Conformance Reports (1) |
Simulation Models (4) | Evaluation Board Documents (2) |
Data Sheets (1) | UsersManual (1) |
Package Drawings (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
SECO-RANGEFINDER-GEVK | Active |
|
SiPM Direct Time of Flight (dToF) LiDAR |
Availability & Samples
|
Specifications
|
Case Outlines
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
BSS138LT1G | Active |
|
BSS138LT | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0387 | ||||||||
BSS138LT3G | Active |
|
BSS138LT | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0387 | ||||||||
BSS138LT7G | Active |
|
BSS138LT | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3500 | $0.0387
|
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | >100K |
FutureElectronics (2020-08-19 00:00) | : | >1M |
Avnet (2020-08-19 00:00) | : | >500K |
Market Leadtime (weeks) | : | Contact Factory |
FutureElectronics (2020-08-19 00:00) | : | >100K |
Avnet (2020-08-19 00:00) | : | >50K |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
BSS138LT1G
$0.0387
Pb
A
H
P
Active
N-Channel
Single
50
20
1.5
0.2
0.225
10000
3500
-
-
-
40
SOT-23-3
BSS138LT3G
$0.0387
Pb
A
H
P
Active
N-Channel
Single
50
20
1.5
0.2
0.225
10000
3500
-
-
-
40
SOT-23-3
BSS138LT7G
$0.0387
Pb
A
H
P
Active
N-Channel
Single
50
20
1.5
0.2
0.225
10000
3500
-
-
-
40
SOT-23-3
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.