2V7002W: N-Channel Small Signal MOSFET 60V, 340mA, 1.6Ω
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
Automotive Power MOSFET ideal for low power applications. 60V, 340mA, 1.6 Ohm, Single N-Channel, SC-70. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|||||
|
|||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Software (1) | Package Drawings (1) |
Design Notes (2) | Videos (2) |
Data Sheets (1) | Evaluation Board Documents (7) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
STR-ADAS-PREREGULATOR-GEVK | Active |
|
Strata Enabled Flexible ADAS Power Solution | ||
STR-NCV7685-AUTO-LED-GEVB | Active |
|
Strata Enabled Automotive LED Tail Lights Evaluation Kit |
Availability & Samples
|
Specifications
|
Case Outlines
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
2V7002WT1G | Active |
|
2V7002W, Power MOSFET 60V, 340mA, 1.6 Ohm, N-Channel. | SC-70-3 / SOT-323-3 | 419-04 | 1 | 260 | Tape and Reel | 3000 | Contact Sales Office |
Market Leadtime (weeks) | : | Contact Factory |
FutureElectronics (2020-08-19 00:00) | : | >10K |
Avnet (2020-08-19 00:00) | : | >10K |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
2V7002WT1G
Pb
A
H
P
Active
N-Channel
Single
60
20
2.5
0.34
0.28
-
2500
1600
-
0.7
24.5
SC-70-3 / SOT-323-3
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.