2N7002L: N-Channel Small Signal MOSFET 60V 115mA 7.5 Ω
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
N-Channel Small Signal MOSFET 60V 115mA 7.5 Ω
Features | |
---|---|
|
Technical Documentation & Design Resources
Software (3) | Package Drawings (1) |
Application Notes (12) | Videos (1) |
Simulation Models (4) | Evaluation Board Documents (12) |
Data Sheets (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
LIGHTING-POWER-POE-GEVB | Active |
|
Power Over Ethernet (PoE) Power Module (90 Watts), Connected Lighting Platform | ||
NCP1095GEVB | Active |
|
PoE-PD Interface Controller Evaluation Board, IEEE 802.3bt | ||
NCP1096GEVB | Active |
|
PoE-PD Interface Controller Evaluation Board, IEEE 802.3bt |
FutureElectronics (2020-08-19) | : | 1 |
Availability & Samples
|
Specifications
|
Case Outlines
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
2N7002LT1G | Active |
|
2N7002L | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.024 | ||||||||
2N7002LT3G | Active |
|
2N7002L | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.024 | ||||||||
2N7002LT7G | Active |
|
2N7002L | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3500 | $0.024 |
Market Leadtime (weeks) | : | Contact Factory |
FutureElectronics (2020-08-19 00:00) | : | >1M |
PandS (2020-09-14 00:00) | : | >50K |
Avnet (2020-08-19 00:00) | : | >500K |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | >100K |
FutureElectronics (2020-08-19 00:00) | : | >50K |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 10,500 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
Application
Diagram - Block
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.