feedback
Rate this webpage
Need
Support?

NGTB30N60FLWG: IGBT, 600 V, 30 A, FS1 Solar/UPS

Datasheet: IGBT
Rev. 1 (176.0kB)
Product Overview
»View Material Composition
» Product Change Notification
This Insulated Gate Bipolar Transistor (IGBT) features a robust and cost effective Trench construction, and provides superior performance in demanding switching applications, offering both low on state voltage and minimal switching loss.
Features   Benefits
     
  • Low Saturation Voltage using Trench with Field Stop Technology
 
  • Reduces System Power Dissipation
  • Low Switching Loss Reduces System Power Dissipation
   
  • Soft Fast Reverse Recovery Diode
   
  • Optimized for High Speed Switching
   
  • 5µs Short Circuit Capability
   
Applications
  • Solar Inverters
  • Uninterruptible Power Supplies(UPS)
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NGTB30N60FLWG Obsolete
Pb-free
Halide free
NGTB30N60FLWG TO-247-3 340L-02 NA Tube 30  
Market Leadtime (weeks) : Contact Factory
Case Outlines
340L-02   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.