feedback
Rate this webpage
Need
Support?

MMBT3904L: NPN Bipolar Transistor

Datasheet: General Purpose NPN Transistors
Rev. 13 (137kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NPN Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the SOT-23 package, which is designed for lower power surface mount applications.
Features
 
  • Pb-Free Packages are Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
60WLEDBULBGEVB Active
Pb-free
Dimmable, 9.5 W, 120 Vac CCR Lighting Circuit Evaluation Board
LOWVOLTAGEP2SGEVB Active
Pb-free
Three LED Low Voltage Parallel-to-Series Lighting Circuit
NIS4461MT1GEVB Active
Pb-free
Eval Board for NIS4461MT1
NIS4461MT3GEVB Active
Pb-free
Eval Board for NIS4461MT3
NIS5020MT1GEVB Active
Pb-free
+12 Volt Electronic Fuse
NIS5021MT1GEVB Active
Pb-free
+12 Volt Electronic Fuse
NIS5420MT1GEVB Active
Pb-free
12 V eFuse Evaluation Board, Thermal Latching
NIS5420MT6GEVB Active
Pb-free
NIS5420MT6GEVB: 12 V eFuse Evaluation Board, Auto-Retry
NIS6420MT1GEVB Active
Pb-free
Eval Board for NIS6420
NIS6420MT2GEVB Active
Pb-free
Eval Board for NIS6420
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MMBT3904LT1G Active
Pb-free
Halide free
MMBT3904L SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0121
MMBT3904LT3G Active
Pb-free
Halide free
MMBT3904L SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0121
SMMBT3904LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMBT3904L SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.028
SMMBT3904LT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMBT3904L SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0293
MMBT3904LT1 Obsolete 
MMBT3904L SOT-23-3 318-08 1 235 Tape and Reel 3000  
MMBT3904LT3 Obsolete 
MMBT3904L SOT-23-3 318-08 1 235 Tape and Reel 10000  
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >100K
Avnet   (2020-08-19 00:00) : >1M
FutureElectronics   (2020-08-19 00:00) : >500K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >500K
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >100K
FutureElectronics   (2020-08-19 00:00) : >1M
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Polarity
Type
VCE(sat) Max (V)
IC Cont. (A)
VCEO Min (V)
VCBO (V)
VEBO (V)
VBE(sat) (V)
VBE(on) (V)
hFE Min
hFE Max
fT Min (MHz)
PTM Max (W)
Package Type
MMBT3904LT1G  
 $0.0121 
Pb
H
 Active   
NPN
General Purpose
0.3
0.2
40
60
6
0.95
-
100
300
300
0.225
SOT-23-3
MMBT3904LT3G  
 $0.0121 
Pb
H
 Active   
NPN
General Purpose
0.3
0.2
40
60
6
0.95
-
100
300
300
0.225
SOT-23-3
SMMBT3904LT1G  
 $0.028 
Pb
A
H
P
 Active   
NPN
General Purpose
0.3
0.2
40
60
6
0.95
-
100
300
300
0.225
SOT-23-3
SMMBT3904LT3G  
 $0.0293 
Pb
A
H
P
 Active   
NPN
General Purpose
0.3
0.2
40
60
6
0.95
-
100
300
300
0.225
SOT-23-3
Case Outlines
318-08   
Packages
MMBT3904L: NPN Bipolar Transistor
Previously Viewed Products
Clear List

Featured Video
60W Equivalent LED Design Demonstration - 60WLEDBULBGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.