feedback
Rate this webpage
Need
Support?

NST3946DP6: NPN PNP Bipolar Transistor

Datasheet: Dual Complementary General Purpose Transistors
Rev. 3 (137kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NPN PNP Bipolar Transistor is a spinoff of our popular SOT23/SOT323/SOT563 three leaded device. It is designed for general purpose amplifier applications and is housed in the SOT963 six leaded surface mount package. By putting two discrete devices in one package, this device is ideal for low power surface mount applications where board space is at a premium.
Features
 
  • hFE 100-300
  • Low VCE(sat), <0.4 V
  • Simplifies Circuit Design
  • Reduces Board Space
  • Reduces Component Count
  • This is a Pb-Free Device
Applications
  • Complementary General Purpose Switching Transistors
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NST3946DP6T5G Active
Pb-free
Halide free
NST3946DP6 SOT-963 527AD 1 260 Tape and Reel 8000 $0.064
NSVT3946DP6T5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NST3946DP6 SOT-963 527AD 1 260 Tape and Reel 8000 $0.1027
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >50K
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 4 to 8

Product
Description
Pricing ($/Unit)
Compliance
Status
Polarity
Type
VCE(sat) Max (V)
IC Cont. (A)
VCEO Min (V)
VCBO (V)
VEBO (V)
VBE(sat) (V)
VBE(on) (V)
hFE Min
hFE Max
fT Min (MHz)
PTM Max (W)
Package Type
NST3946DP6T5G  
 $0.064 
Pb
H
 Active   
Complementary
General Purpose
0.3 (NPN) 0.4 (PNP)
0.2
40
60
6
0.95
-
100
300
200
0.42
SOT-963
NSVT3946DP6T5G  
 $0.1027 
Pb
A
H
P
 Active   
Complementary
General Purpose
0.3 (NPN) 0.4 (PNP)
0.2
40
60
6
0.95
-
100
300
200
0.42
SOT-963
Case Outlines
527AD   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.