feedback
Rate this webpage
Need
Support?

NSS40201L: Low VCE(sat) Transistor, NPN, 40 V, 2.0 A

Datasheet: Low VCE(sat) Transistor, NPN, 40 V, 2.0 A
Rev. 9 (86kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Low VCE(sat) Bipolar Transistors are miniature surface mount devices featuring ultra low saturation voltage VCE(sat) and high current gain capability. These are designed for use in low voltage, high speed switching applications where affordable efficient energy control is important.
Features   Benefits
     
  • High Current, Low VCE(sat), ESD Robust, High Current Gain, High Cut Off Frequency, Low Profile Package, Linear Gain (Beta)
 
  • Improved Circuit Efficiency, Decreased Battery Charge Time, Reduce component count, High Frequency Switching, Smaller Portable Product, No distortion
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
   
Applications
  • Load Switching, Battery Charging, External Pass Transistor, DC/DC Converter, Complimentary Driver, Current Extention & Low Drop Out Regulation, Cathode Florescent Lamp drive, Peripheral Driver - LEDs, Motors, Relays
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
CCRGEVB Active
Pb-free
Constant Current Regulator Array Evaluation Board
LOWVOLTAGEP2SGEVB Active
Pb-free
Three LED Low Voltage Parallel-to-Series Lighting Circuit
Availability & Samples
Specifications
Case Outlines
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NSS40201LT1G Active
Pb-free
Halide free
NSS40201L SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.108
NSV40201LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NSS40201L SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.1481
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >10K
Avnet   (2020-08-19 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Polarity
Type
VCE(sat) Max (V)
IC Cont. (A)
VCEO Min (V)
VCBO (V)
VEBO (V)
VBE(sat) (V)
VBE(on) (V)
hFE Min
hFE Max
fT Min (MHz)
PTM Max (W)
Package Type
NSS40201LT1G  
 $0.108 
Pb
H
 Active   
NPN
Low VCE(sat)
0.06
2
40
40
6
0.9
0.9
200
-
150
0.54
SOT-23-3
NSV40201LT1G  
 $0.1481 
Pb
A
H
P
 Active   
NPN
Low VCE(sat)
0.06
2
40
40
6
0.9
0.9
200
-
150
0.54
SOT-23-3
Case Outlines
318-08   
Packages
NSS40201L: Low V<sub>CE(sat)</sub> Transistor, NPN, 40 V, 2.0 A
Previously Viewed Products
Clear List

Featured Video
Constant Current Regulator Array Evaluation Board - CCRGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.