NSS40201L: Low VCE(sat) Transistor, NPN, 40 V, 2.0 A
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
Low VCE(sat) Bipolar Transistors are miniature surface mount devices featuring ultra low saturation voltage VCE(sat) and high current gain capability. These are designed for use in low voltage, high speed switching applications where affordable efficient energy control is important.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
Applications |
---|
|
Technical Documentation & Design Resources
Design Notes (1) | Data Sheets (1) |
Tutorials (1) | Package Drawings (1) |
White Papers (2) | Videos (1) |
Simulation Models (4) | Evaluation Board Documents (8) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
CCRGEVB | Active |
|
Constant Current Regulator Array Evaluation Board | ||
LOWVOLTAGEP2SGEVB | Active |
|
Three LED Low Voltage Parallel-to-Series Lighting Circuit |
Availability & Samples
|
Specifications
|
Case Outlines
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NSS40201LT1G | Active |
|
NSS40201L | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.108 | ||||||||
NSV40201LT1G | Active |
|
NSS40201L | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.1481
|
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | >10K |
PandS (2020-09-14 00:00) | : | >10K |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 17 to 20 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Polarity
Type
VCE(sat) Max (V)
IC Cont. (A)
VCEO Min (V)
VCBO (V)
VEBO (V)
VBE(sat) (V)
VBE(on) (V)
hFE Min
hFE Max
fT Min (MHz)
PTM Max (W)
Package Type
Application
Diagram - Block
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.