feedback
Rate this webpage
Need
Support?

MMBT6520L: High Voltage PNP Bipolar Transistor

Datasheet: High Voltage Transistor PNP
Rev. 7 (135kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The High Voltage PNP Bipolar Transistor is designed for general purpose switching applications. The device is housed in the SOT-23 package, which is designed for lower power surface mount applications.
Features
 
  • Low rDS(on) Provides Higher Efficiency and Extends Battery Life
  • Miniature SOT-23 Surface Mount Package Saves Board Space
  • Pb-Free Packages are Available
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
UIC1WGEVB Active
Pb-free
Low Cost Universal AC Input LED Circuit Evaluation Board
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MMBT6520LT1G Active
Pb-free
Halide free
MMBT6520L SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0467
MMBT6520LT3G Obsolete 
Pb-free
Halide free
MMBT6520L SOT-23-3 318-08 1 260 Tape and Reel 10000  
NSVMMBT6520LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMBT6520L SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.132
MMBT6520LT1 Obsolete 
MMBT6520L SOT-23-3 318-08 1 235 Tape and Reel 3000  
MMBT6520LT3 Obsolete
MMBT6520L SOT-23-3 318-08 1 235 Tape and Reel 10000  
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
PandS   (2020-09-14 00:00) : <100
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Polarity
Type
VCE(sat) Max (V)
IC Cont. (A)
VCEO Min (V)
VCBO (V)
VEBO (V)
VBE(sat) (V)
VBE(on) (V)
hFE Min
hFE Max
fT Min (MHz)
PTM Max (W)
Package Type
MMBT6520LT1G  
 $0.0467 
Pb
H
 Active   
PNP
General Purpose
1
0.5
350
350
5
0.9
2
30
200
40
0.225
SOT-23-3
NSVMMBT6520LT1G  
 $0.132 
Pb
A
H
P
 Active   
PNP
General Purpose
1
0.5
350
350
5
0.9
2
30
200
40
0.225
SOT-23-3
Case Outlines
318-08   
Packages
MMBT6520L: High Voltage PNP Bipolar Transistor
Previously Viewed Products
Clear List

Featured Video
Low Cost Universal AC Input LED Circuit Evaluation Board - UIC1WGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.