feedback
Rate this webpage
Need
Support?

MMBT6517L: High Voltage NPN Bipolar Transistor

Datasheet: High Voltage Transistor NPN
Rev. 8 (119kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
This High Voltage NPN Bipolar Transistor is designed for general purpose amplifier applications. This device is housed in the SOT-23 package, which is designed for low power surface mount applications.
Features
 
  • Low rDS(on) Provides Higher Efficiency and Extends Battery Life
  • Miniature SOT-23 Surface Mount Package Saves Board Space
  • Pb-Free Packages are Available
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
60WLEDBULBGEVB Active
Pb-free
Dimmable, 9.5 W, 120 Vac CCR Lighting Circuit Evaluation Board
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MMBT6517LT1G Obsolete
AEC Qualified
Pb-free
Halide free
MMBT6517L SOT-23-3 318-08 1 260 Tape and Reel 3000  
MMBT6517LT3G Obsolete
AEC Qualified
Pb-free
Halide free
MMBT6517L SOT-23-3 318-08 1 260 Tape and Reel 10000  
NSVMMBT6517LT1G Obsolete
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMBT6517L SOT-23-3 318-08 1 260 Tape and Reel 3000  
MMBT6517LT1 Obsolete 
MMBT6517L SOT-23-3 318-08 1 235 Tape and Reel 3000  
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Case Outlines
318-08   
Packages
MMBT6517L: High Voltage NPN Bipolar Transistor
Previously Viewed Products
Clear List

Featured Video
60W Equivalent LED Design Demonstration - 60WLEDBULBGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.