feedback
Rate this webpage
Need
Support?

BC856BW: PNP Bipolar Transistor

Datasheet: General Purpose PNP Transistors
Rev. 4 (78kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NPN Bipolar Transistor is designed for general purpose amplifier applications. It is housed in the SOT-323/SC-70 package, which is designed for low power surface mount applications.
Features
 
  • Device Marking:
    BC856AWT1 = 3A
    BC856BWT1 = 3B
    BC857AWT1 = 3E
    BC857BWT1 = 3F
    BC858AWT1 = 3J
    BC858BWT1 = 3K
    BC858CWT1 = 3L
  • Pb-Free Packages are Available
  • S and NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
SECO-RANGEFINDER-GEVK Active
Pb-free
SiPM Direct Time of Flight (dToF) LiDAR
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
BC856BWT1G Active
Pb-free
Halide free
BC856BW SC-70-3 / SOT-323-3 419-04 1 260 Tape and Reel 3000 $0.0167
SBC856BWT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BC856BW SC-70-3 / SOT-323-3 419-04 1 260 Tape and Reel 3000 $0.0496
BC856BWT1 Obsolete
BC856BW SC-70-3 / SOT-323-3 419-04 1 235 Tape and Reel 3000  
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >50K
PandS   (2020-09-14 00:00) : <100
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Polarity
Type
VCE(sat) Max (V)
IC Cont. (A)
VCEO Min (V)
VCBO (V)
VEBO (V)
VBE(sat) (V)
VBE(on) (V)
hFE Min
hFE Max
fT Min (MHz)
PTM Max (W)
Package Type
BC856BWT1G  
 $0.0167 
Pb
H
 Active   
PNP
General Purpose
0.3
0.1
65
80
5
0.7
0.6
220
475
100
0.15
SC-70-3 / SOT-323-3
SBC856BWT1G  
 $0.0496 
Pb
A
H
P
 Active   
PNP
General Purpose
0.3
0.1
65
80
5
0.7
0.6
220
475
100
0.15
SC-70-3 / SOT-323-3
Case Outlines
419-04   
Previously Viewed Products
Clear List

Featured Video
What is Industrial Rangefinding?
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.