BC846BPDW1: NPN PNP Bipolar Transistor
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The Dual NPN PNP Bipolar Transistor is designed for general purpose amplifier applications. It is housed in the SOT-363/SC-88 package, which is designed for low power surface mount applications.
Features | |
---|---|
|
|
|
Technical Documentation & Design Resources
Software (3) | Package Drawings (1) |
Simulation Models (2) | Videos (1) |
Data Sheets (1) | Evaluation Board Documents (12) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
LIGHTING-POWER-POE-GEVB | Active |
|
Power Over Ethernet (PoE) Power Module (90 Watts), Connected Lighting Platform | ||
NCP1095GEVB | Active |
|
PoE-PD Interface Controller Evaluation Board, IEEE 802.3bt | ||
NCP1096GEVB | Active |
|
PoE-PD Interface Controller Evaluation Board, IEEE 802.3bt |
FutureElectronics (2020-08-19) | : | 1 |
Availability & Samples
|
Specifications
|
Case Outlines
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
BC846BPDW1T1G | Active |
|
BC846BPDW1 | SC-88-6 / SC-70-6 / SOT-363-6 | 419B-02 | 1 | 260 | Tape and Reel | 3000 | $0.0264 | ||||||||
SBC846BPDW1T1G | Active |
|
BC846BPDW1 | SC-88-6 / SC-70-6 / SOT-363-6 | 419B-02 | 1 | 260 | Tape and Reel | 3000 | $0.0565 | ||||||||
SBC846BPDW1T2G | Active |
|
BC846BPDW1 | SC-88-6 / SC-70-6 / SOT-363-6 | 419B-02 | 1 | 260 | Tape and Reel | 3000 | $0.0565 | ||||||||
BC846BPDW1T1 | Obsolete |
|
BC846BPDW1 | SC-88-6 / SC-70-6 / SOT-363-6 | 419B-02 | 1 | 235 | Tape and Reel | 3000 |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | >50K |
PandS (2020-09-14 00:00) | : | >1K |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Polarity
Type
VCE(sat) Max (V)
IC Cont. (A)
VCEO Min (V)
VCBO (V)
VEBO (V)
VBE(sat) (V)
VBE(on) (V)
hFE Min
hFE Max
fT Min (MHz)
PTM Max (W)
Package Type
BC846BPDW1T1G
$0.0264
Pb
A
H
P
Active
Complementary
General Purpose
0.6
0.1
65
80
6
0.7
0.66
200
475
100
0.38
SC-88-6 / SC-70-6 / SOT-363-6
SBC846BPDW1T1G
$0.0565
Pb
A
H
P
Active
Complementary
General Purpose
0.6
0.1
65
80
6
0.7
0.66
200
475
100
0.38
SC-88-6 / SC-70-6 / SOT-363-6
SBC846BPDW1T2G
$0.0565
Pb
A
H
P
Active
Complementary
General Purpose
0.6
0.1
65
80
6
0.7
0.66
200
475
100
0.38
SC-88-6 / SC-70-6 / SOT-363-6
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.