BC546(LEGACY FAIRCHILD): Transistor NPN Silicon Plastic
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The NPN Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the TO-92 package, which is designed for medium power applications.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Application Notes (1) | Videos (1) |
Data Sheets (1) | Evaluation Board Documents (36) |
Package Drawings (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
STR-PWRNCP6922C-R0-GEVK | Active |
|
Strata Series NCP6922C LDO Regulator, Dual, 4-Channel PMIC, Dual DC-DC | ||
STR-PWRNCV330-R0-GEVK | Active |
|
Automotive Strata enabled Controlled Load Switch with Soft-Start | ||
STR-PWRNCV48920-R0-GEVK | Active |
|
Strata series NCV48920 Automotive charge pump buck boost converter | ||
STR-PWRNCV6323-R0-GEVK | Active |
|
Automotive Strata enabled Synchronous Buck Converter | ||
STR-PWRNCV6357-R0-GEVK | Active |
|
Automotive Strata enabled Synchronous Buck Converter | ||
STR-PWRNCV81599-R0-GEVK | Active |
|
Automotive Strata enabled 4-Switch Buck Boost Controller for USB-PD Power Delivery | ||
STR-PWRNCV8163-R0-GEVK | Active |
|
Strata NCV8163 LDO Regulator, 250 mA, Ultra-Low Dropout, Ultra-Low Iq, Ultra-High PSRR, Ultra-Low Noise | ||
STR-PWRNCV890430-R0-GEVK | Active |
|
Strata Series NCV890430 Automotive Buck Regulator | ||
STR-PWRNCV896530-R0-GEVK | Active |
|
Strata Series NCV896530 Automotive Dual Output Buck Converter. |
Availability & Samples
|
Specifications
|
Case Outlines
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
BC546BTA | Active |
|
BC546(LEGACY FAIRCHILD) | TO-92-3 LF | 135AR | NA | Fan-Fold | 2000 | $0.0327 | |||||||||
BC546BTF | Active |
|
BC546(LEGACY FAIRCHILD) | TO-92-3 LF | 135AR | NA | Tape and Reel | 2000 | $0.0336 | |||||||||
BC547BTA | Active |
|
BC546(LEGACY FAIRCHILD) | TO-92-3 LF | 135AR | NA | Fan-Fold | 2000 | $0.0249 | |||||||||
BC547CTFR | Active |
|
BC546(LEGACY FAIRCHILD) | TO-92-3 LF | 135AR | NA | Tape and Reel | 2000 | $0.0341 | |||||||||
BC548BTA | Active |
|
BC546(LEGACY FAIRCHILD) | TO-92-3 LF | 135AR | NA | Fan-Fold | 2000 | $0.0292 | |||||||||
BC548CTA | Active |
|
BC546(LEGACY FAIRCHILD) | TO-92-3 LF | 135AR | NA | Fan-Fold | 2000 | $0.0292 | |||||||||
BC550CTA | Active |
|
BC546(LEGACY FAIRCHILD) | TO-92-3 LF | 135AR | NA | Fan-Fold | 2000 | $0.0292 |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | 13 to 16 |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Polarity
Type
VCE(sat) Max (V)
IC Cont. (A)
VCEO Min (V)
VCBO (V)
VEBO (V)
VBE(sat) (V)
VBE(on) (V)
hFE Min
hFE Max
fT Min (MHz)
PTM Max (W)
Package Type
BC546BTA
$0.0327
Pb
A
H
P
Active
NPN
Linear Switching Medium Power
0.6
0.1
65
80
6
0.7
0.55
200
450
150
0.625
TO-92-3 LF
BC546BTF
$0.0336
Pb
A
H
P
Active
NPN
Linear Switching Medium Power
0.6
0.1
65
80
6
0.7
0.55
200
450
150
0.625
TO-92-3 LF
BC547BTA
$0.0249
Pb
A
H
P
Active
NPN
General Purpose
0.6
0.1
45
50
6
0.9
0.66
200
450
300
0.5
TO-92-3 LF
BC547CTFR
$0.0341
Pb
A
H
P
Active
NPN
General Purpose
0.6
0.1
45
50
6
0.9
0.66
420
800
300
0.5
TO-92-3 LF
BC548BTA
$0.0292
Pb
A
H
P
Active
NPN
General Purpose
0.6
0.1
30
30
5
0.9
0.66
200
450
300
0.5
TO-92-3 LF
BC548CTA
$0.0292
Pb
A
H
P
Active
NPN
General Purpose
0.6
0.1
30
30
5
0.9
0.66
420
800
300
0.5
TO-92-3 LF
BC550CTA
$0.0292
Pb
A
H
P
Active
NPN
General Purpose
0.6
0.1
45
50
5
0.9
0.66
420
800
300
0.5
TO-92-3 LF
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.