NCV57000: IGBT Gate Driver, Isolated High Current and High Efficiency, with Internal Galvanic Isolation
|
|
»View Material Composition
» Product Change Notification |
NCV57000 is a high−current single channel IGBT driver with internal
galvanic isolation, designed for high system efficiency and reliability
in high power applications. Its features include complementary inputs,
open drain FAULT and Ready outputs, active Miller clamp, accurate
UVLOs, DESAT protection, soft turn-off at DESAT, and separate high
and low (OUTH and OUTL) driver outputs for system design
convenience. NCV57000 accommodates both 5V and 3.3V signals on
the input side and wide bias voltage range on the driver side including
negative voltage capability. NCV57000 provides > 5 kVrms (UL1577
rating) galvanic isolation and > 1200 Viorm (working voltage)
capabilities. NCV57000 is available in the wide-body SOIC-16 package
with guaranteed 8 mm creepage distance between input and output to
fulfill reinforced safety insulation requirements.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Reference Designs (2) | Data Sheets (1) |
Tutorials (1) | Package Drawings (1) |
Application Notes (1) | Evaluation Board Documents (12) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
SEC-6D6KW-OBC-SIC-GEVB | Active |
|
6.6kW OBC SiC model | ||
SEC-6D6KW-OBC-TTP-GEVB | Active |
|
A 6.6kW OBC evaluation board using Totem pole topology | ||
SEC-PTC400-EVB | Active |
|
HVAC PTC IGBT Driver |
Availability & Samples
|
Specifications
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCV57000DWR2G | Active |
|
NCV57000 | SOIC-16W | 751G-03 | 1 | 260 | Tape and Reel | 1000 | Contact Sales Office |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | >1K |
Product
Description
Pricing ($/Unit)
Compliance
Status
Power Switch
Number of Outputs
Topology
Isolation Type
Vin Max (V)
VCC Max (V)
Drive Source/Sink Typ (mA)
Rise Time (ns)
Fall Time (ns)
tp Max (ns)
Package Type
NCV57000DWR2G
Pb
A
H
P
Active
IGBT
SiC MOSFET
1
Single
Galvanic Isolation
5.5
24
6000 / 6000
10
15
90
SOIC-16W
Case Outlines
751G-03
Support |