NCV51705: Automotive SiC MOSFET Driver, Low-Side, Single 6 A High-Speed
|
|
»View Material Composition
» Product Change Notification |
The NCV51705 driver is designed to primarily drive SiC MOSFET transistors. To achieve the lowest possible conduction losses, the driver is capable to deliver the maximum allowable gate voltage to the SiC MOSFET device. By providing high peak current during turn−on and turn−off, switching losses are also minimized. For improved reliability, dV/dt immunity and even faster turn−off, the NCV51705 can utilize its on−board charge pump to generate a user selectable negative voltage rail.
For isolated applications, the NCV51705 also provides an externally accessible 5 V rail to power the secondary side of digital or high speed opto isolators.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Software (1) | Data Sheets (1) |
Reference Designs (1) | Package Drawings (1) |
Tutorials (1) | Videos (2) |
Application Notes (1) | Evaluation Board Documents (17) |
White Papers (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
SEC-3PH-11-OBC-EVB | Active |
|
Three-phase On Board Charger (OBC) PFC-LLC platform | ||
SECO-GDBB-GEVB | Active |
|
Gate drivers plug-and-play ecosystem |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCV51705MNTWG | Active |
|
NCV51705, Automotive Qualified 6A SiC Driver | QFNW-24 | 484AE | 1 | 260 | Tape and Reel | 3000 | $1.6666
|
Market Leadtime (weeks) | : | 8 to 12 |
ON Semiconductor (2020-09-02 00:00) | : | 803 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Power Switch
Number of Outputs
Topology
Isolation Type
Vin Max (V)
VCC Max (V)
Drive Source/Sink Typ (mA)
Rise Time (ns)
Fall Time (ns)
tp Max (ns)
Package Type
NCV51705MNTWG
$1.6666
Pb
A
H
P
Active
SiC MOSFET
1
Single
Non-Isolated
QFNW-24
Case Outlines
484AE
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.