FAN7171_F085: 625V, 4A, SOIC-8,
High-Side Gate Drive IC
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The FAN7171_F085 is a monolithic high-side gate drive IC, which can drive high-speed MOSFETs and IGBTs that operate up to +600V. It has a buffered output stage with all NMOS transistors designed for high pulse current driving capability and minimum cross-conduction.
ON Semiconductor’s high-voltage process and common-mode noise cancelling techniques provide stable operation of the high-side driver under high-dv/dt noise circumstances. An advanced level-shift circuit offers high-side gate driver operation up to VS=-9.8V (typical) for VBS=15V.
The UVLO circuit prevents malfunction when VBS is lower than the specified threshold voltage.
The high-current and low-output voltage drop feature makes this device suitable for sustaine switch driver and energy recovery switch driver in the Plasma Display Panel application, motor drive inverter, switching power supply, and high-power DC-DC converter applications.
ON Semiconductor’s high-voltage process and common-mode noise cancelling techniques provide stable operation of the high-side driver under high-dv/dt noise circumstances. An advanced level-shift circuit offers high-side gate driver operation up to VS=-9.8V (typical) for VBS=15V.
The UVLO circuit prevents malfunction when VBS is lower than the specified threshold voltage.
The high-current and low-output voltage drop feature makes this device suitable for sustaine switch driver and energy recovery switch driver in the Plasma Display Panel application, motor drive inverter, switching power supply, and high-power DC-DC converter applications.
Applications |
---|
|
Technical Documentation & Design Resources
Application Notes (2) | Package Drawings (1) |
Data Sheets (1) |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
FAN7171M-F085 | Active |
|
FAN7171_F085 | SOIC-8 | 751EB | 3 | 260 | Tube | 4750 | $1.6053 | ||||||||
FAN7171MX-F085 | Active |
|
FAN7171_F085 | SOIC-8 | 751EB | 3 | 260 | Tape and Reel | 2500 | $1.6333
|
||||||||
FAN7171MX-F085P | Lifetime |
|
FAN7171_F085 | SOIC-8 | 751EB | 3 | 260 | Tape and Reel | 2500 | $1.1978 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 215,650 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Power Switch
Number of Outputs
Topology
Isolation Type
Vin Max (V)
VCC Max (V)
Drive Source/Sink Typ (mA)
Rise Time (ns)
Fall Time (ns)
tp Max (ns)
Package Type
FAN7171M-F085
$1.6053
Pb
A
H
P
Active
MOSFET / IGBT
High Side
Junction Isolation
625
23
4000
SOIC-8
FAN7171MX-F085
$1.6333
Pb
A
H
P
Active
MOSFET / IGBT
High Side
Junction Isolation
625
23
4000
SOIC-8
Case Outlines
751EB
Support |