MMBZ27VAW: Zener Protection, 40 Watt Peak Power
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The Dual Common Anode Zener Diode Transient Voltage Suppressor is designed for applications requiring transient overvoltage protection capability. It is intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment and other applications. The dual junction common anode design protects two separate lines using only one package. This device is ideal for situations where board space is at a premium.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Technical Documentation & Design Resources
Simulation Models (8) | Package Drawings (1) |
Data Sheets (1) |
Availability & Samples
|
Specifications
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
MMBZ20VAWT1G | Active |
|
MMBZ27VAW, 20V Zener Transient Voltage Suppressor, 40 Watt Peak Power | SC-70-3 / SOT-323-3 | 419-04 | 1 | 260 | Tape and Reel | 3000 | $0.0307 | ||||||||
MMBZ27VAWT1G | Active |
|
MMBZ27VAW, 27V Zener Transient Voltage Suppressor, 40 Watt Peak Power | SC-70-3 / SOT-323-3 | 419-04 | 1 | 260 | Tape and Reel | 3000 | $0.0307 | ||||||||
MMBZ33VAWT1G | Active |
|
MMBZ27VAW, 33V Zener Transient Voltage Suppressor, 40 Watt Peak Power | SC-70-3 / SOT-323-3 | 419-04 | 1 | 260 | Tape and Reel | 3000 | $0.0965 | ||||||||
SZMMBZ15VAWT1G | Active |
|
MMBZ27VAW, 15V Zener Transient Voltage Suppressor, 40 Watt Peak Power | SC-70-3 / SOT-323-3 | 419-04 | 1 | 260 | Tape and Reel | 3000 | $0.0865
|
||||||||
SZMMBZ20VAWT1G | Active |
|
MMBZ27VAW, 20V Zener Transient Voltage Suppressor, 40 Watt Peak Power | SC-70-3 / SOT-323-3 | 419-04 | 1 | 260 | Tape and Reel | 3000 | $0.0409
|
||||||||
SZMMBZ27VAWT1G | Active |
|
MMBZ27VAW, 27V Zener Transient Voltage Suppressor, 40 Watt Peak Power | SC-70-3 / SOT-323-3 | 419-04 | 1 | 260 | Tape and Reel | 3000 | $0.0865 | ||||||||
SZMMBZ33VAWT1G | Active |
|
MMBZ27VAW, 33V Zener Transient Voltage Suppressor, 40 Watt Peak Power | SC-70-3 / SOT-323-3 | 419-04 | 1 | 260 | Tape and Reel | 3000 | $0.0429
|
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 17 to 20 |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 2 to 4 |
ON Semiconductor (2020-09-02 00:00) | : | 30,000 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
VZ Typ (V)
P Max (W)
Package Type
MMBZ20VAWT1G
$0.0307
Pb
A
H
P
Active
20
0.2
SC-70-3 / SOT-323-3
MMBZ27VAWT1G
$0.0307
Pb
A
H
P
Active
27
0.2
SC-70-3 / SOT-323-3
MMBZ33VAWT1G
$0.0965
Pb
A
H
P
Active
33
0.2
SC-70-3 / SOT-323-3
SZMMBZ15VAWT1G
$0.0865
Pb
A
H
P
Active
15
0.2
SC-70-3 / SOT-323-3
SZMMBZ20VAWT1G
$0.0409
Pb
A
H
P
Active
20
0.2
SC-70-3 / SOT-323-3
SZMMBZ27VAWT1G
$0.0865
Pb
A
H
P
Active
27
0.2
SC-70-3 / SOT-323-3
SZMMBZ33VAWT1G
$0.0429
Pb
A
H
P
Active
33
0.2
SC-70-3 / SOT-323-3
Case Outlines
419-04
Application
Diagram - Block
Support |