feedback
Rate this webpage
Need
Support?

BZX84: 250 mW; Zener Diode Voltage Regulator

Datasheet: Zener Diode Voltage Regulator, 250 mW, 18 V, +/-5% Tight Tolerance
Rev. 22 (86kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
This series of Zener diodes is offered in the convenient, surface mount plastic SOT-23 package. These devices are designed to provide voltage regulation with minimum space requirement. They are well suited for applications such as cellular phones, hand held portables, and high density PC boards.
Features   Benefits
     
  • Zener Breakdown Voltage Range - 2.4 V to 75 V
 
  • Wide Range of Zener Breakdown Voltages
  • 250 mW Rating on FR-4 or FR-5 Board
   
  • Package Designed for Optimal Automated Board Assembly
   
  • Small Package Size for High Density Applications
   
  • ESD Rating of Class 3 (>16 KV) per Human Body Model
   
  • Mechanical Characteristics:
   
  • CASE: Void-free, transfer-molded, thermosetting plastic case
   
  • FINISH: Corrosion resistant finish, easily solderable
   
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES: 260°C for 10 Seconds
   
  • POLARITY: Cathode indicated by polarity band
   
  • FLAMMABILITY RATING: UL94 V-0
   
  • Tight tolerance series available (see page 4)
   
  • Pb-Free Packages are Available
   
  • AEC-Q101 Qualified and PPAP Capable
   
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
   
Applications   End Products
  • Voltage Regulation
  • Waveform Clipping
  • MOSFET Gate Protection
 
  • General Usage Device: Suitable for many different end products
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NV78763RCA11GEVK Active
Pb-free
NCV78763 LDM A Main Board with cabling
NV78763RLA11GEVB Active
Pb-free
NCV78763 LDM A Main Board
NV78763RLA11GEVK Active
Pb-free
NCV78763 REFERENCE DESIGN LDM A Day Time Running Light (DRL)/ Position Light (PL) and Turn Indicator (TURN) Kit
STR-ADAS-PREREGULATOR-GEVK Active
Pb-free
Strata Enabled Flexible ADAS Power Solution
Availability & Samples
Specifications
Case Outlines
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
BZX84B10LT1G Active
Pb-free
Halide free
BZX84, 10 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0187
BZX84B12LT1G Active
Pb-free
Halide free
BZX84, 12 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0187
BZX84B15LT1G Active
Pb-free
Halide free
BZX84, 15 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0187
BZX84B16LT1G Active
Pb-free
Halide free
BZX84, 16 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0187
BZX84B18LT1G Active
Pb-free
Halide free
BZX84, 18 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0187
BZX84B18LT3G Obsolete 
Pb-free
Halide free
BZX84, 18 V SOT-23-3 318-08 1 260 Tape and Reel 10000  
BZX84B22LT1G Active
Pb-free
Halide free
BZX84, 22 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0187
BZX84B24LT1G Active
Pb-free
Halide free
BZX84, 24 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0187
BZX84B27LT1G Active
Pb-free
Halide free
BZX84, 27 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0187
BZX84B3V3LT1G Active
Pb-free
Halide free
BZX84, 3.3 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0187
BZX84B4V7LT1G Active
Pb-free
Halide free
BZX84, 4.7 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0187
BZX84B5V1LT1G Active
Pb-free
Halide free
BZX84, 5.1 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0187
BZX84B5V6LT1G Active
Pb-free
Halide free
BZX84, 5.6 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0187
BZX84B6V2LT1G Active
Pb-free
Halide free
BZX84, 6.2 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0187
BZX84B6V8LT1G Active
Pb-free
Halide free
BZX84, 6.8 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0187
BZX84B7V5LT1G Active
Pb-free
Halide free
BZX84, 7.5 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0249
BZX84B8V2LT1G Active
Pb-free
Halide free
BZX84, 8.2 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0144
BZX84B9V1LT1G Active
Pb-free
Halide free
BZX84, 9.1 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0187
BZX84C10LT1G Active
Pb-free
Halide free
BZX84, 10 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
BZX84C11LT1G Active
Pb-free
Halide free
BZX84, 11 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
BZX84C12LT1G Active
Pb-free
Halide free
BZX84, 12 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
BZX84C13LT1G Active
Pb-free
Halide free
BZX84, 13 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
BZX84C13LT3G Product Preview
Pb-free
Halide free
BZX84, 13 V SOT-23-3 318-08 1 260 Tape and Reel 10000 Contact Sales Office
BZX84C15LT1G Active
Pb-free
Halide free
BZX84, 15 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
BZX84C15LT3G Active
Pb-free
Halide free
BZX84, 15 V SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0165
BZX84C16LT1G Active
Pb-free
Halide free
BZX84, 16 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
BZX84C18LT1G Active
Pb-free
Halide free
BZX84, 18 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
BZX84C18LT3G Active
Pb-free
Halide free
BZX84, 18 V SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0165
BZX84C20LT1G Active
Pb-free
Halide free
BZX84, 20 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
BZX84C22LT1G Active
Pb-free
Halide free
BZX84, 22 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
BZX84C24LT1G Active
Pb-free
Halide free
BZX84, 24 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
BZX84C27LT1G Active
Pb-free
Halide free
BZX84, 27 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
BZX84C2V4LT1G Active
Pb-free
Halide free
BZX84, 2.4 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
BZX84C2V7LT1G Active
Pb-free
Halide free
BZX84, 2.7 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
BZX84C30LT1G Active
Pb-free
Halide free
BZX84, 30 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
BZX84C33LT1G Active
Pb-free
Halide free
BZX84, 33 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
BZX84C33LT3G Active
Pb-free
Halide free
BZX84, 33 V SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0165
BZX84C36LT1G Active
Pb-free
Halide free
BZX84, 36 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
BZX84C39LT1G Active
Pb-free
Halide free
BZX84, 39 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
BZX84C3V0LT1G Active
Pb-free
Halide free
BZX84, 3.0 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
BZX84C3V3LT1G Active
Pb-free
Halide free
BZX84, 3.3 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
BZX84C3V6LT1G Active
Pb-free
Halide free
BZX84, 3.6 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
BZX84C3V9LT1G Active
Pb-free
Halide free
BZX84, 3.9 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
BZX84C43LT1G Active
Pb-free
Halide free
BZX84, 43 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
BZX84C47LT1G Active
Pb-free
Halide free
BZX84, 47 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
BZX84C4V3LT1G Active
Pb-free
Halide free
BZX84, 4.3 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
BZX84C4V3LT3G Active
Pb-free
Halide free
BZX84, 4.3 V SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0165
BZX84C4V7LT1G Active
Pb-free
Halide free
BZX84, 4.7 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
BZX84C4V7LT3G Active
Pb-free
Halide free
BZX84, 4.7 V SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0165
BZX84C51LT1G Active
Pb-free
Halide free
BZX84, 51 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
BZX84C56LT1G Active
Pb-free
Halide free
BZX84, 56 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
BZX84C5V1LT1G Active
Pb-free
Halide free
BZX84, 5.1 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
BZX84C5V1LT3G Active
Pb-free
Halide free
BZX84, 5.1 V SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0165
BZX84C5V6LT1G Active
Pb-free
Halide free
BZX84, 5.6 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
BZX84C5V6LT3G Active
Pb-free
Halide free
BZX84, 5.6 V SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0165
BZX84C62LT1G Active
Pb-free
Halide free
BZX84, 62 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
BZX84C68LT1G Active
Pb-free
Halide free
BZX84, 68 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
BZX84C6V2LT1G Active
Pb-free
Halide free
BZX84, 6.2 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
BZX84C6V2LT3G Active
Pb-free
Halide free
BZX84, 6.2 V SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0165
BZX84C6V8LT1G Active
Pb-free
Halide free
BZX84, 6.8 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
BZX84C6V8LT3G Active
Pb-free
Halide free
BZX84, 6.8 V SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0165
BZX84C75LT1G Active
Pb-free
Halide free
BZX84, 75 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
BZX84C7V5LT1G Active
Pb-free
Halide free
BZX84, 7.5 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
BZX84C8V2LT1G Active
Pb-free
Halide free
BZX84, 8.2 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
BZX84C9V1LT1G Active
Pb-free
Halide free
BZX84, 9.1 V SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
BZX84C9V1LT3G Active
Pb-free
Halide free
BZX84, 9.1 V SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0165
SZBZX84B10LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 10 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0243
SZBZX84B12LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 12 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0241
SZBZX84B15LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 15 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0241
SZBZX84B16LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 16 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0219
SZBZX84B18LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 18 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0241
SZBZX84B22LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 22 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0229
SZBZX84B24LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 24 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0241
SZBZX84B27LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 27 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0229
SZBZX84B3V3LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 3.3 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0243
SZBZX84B4V7LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 4.7 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0243
SZBZX84B5V1LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 5.1 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0219
SZBZX84B5V6LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 5.6 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0219
SZBZX84B6V2LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 6.2 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0219
SZBZX84B6V8LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 6.8 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0219
SZBZX84B7V5LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 7.5 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0243
SZBZX84B8V2LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 8.2 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0229
SZBZX84B9V1LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 9.1 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0229
SZBZX84B9V1LT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 9.1 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0241
SZBZX84C10LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 10 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0211
SZBZX84C11LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 11 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0173
SZBZX84C11LT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 11 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0461
SZBZX84C12LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 12 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0211
SZBZX84C12LT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 12 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0211
SZBZX84C13LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 13 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
SZBZX84C13LT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 13 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0165
SZBZX84C15LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 15 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0211
SZBZX84C15LT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 15 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0211
SZBZX84C16LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 16 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0211
SZBZX84C16LT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 16 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0211
SZBZX84C18LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 18 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
SZBZX84C18LT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 18 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0165
SZBZX84C20LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 20 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0173
SZBZX84C22LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 22 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0211
SZBZX84C22LT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 22 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0211
SZBZX84C24LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 24 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0211
SZBZX84C27LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 27 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
SZBZX84C27LT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 27 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0165
SZBZX84C2V4LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 2.4 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
SZBZX84C2V7LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 2.7 (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
SZBZX84C30LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 30 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
SZBZX84C33LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 33 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0211
SZBZX84C33LT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 33 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0211
SZBZX84C36LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 36 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
SZBZX84C36LT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 36 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0616
SZBZX84C39LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 39 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0728
SZBZX84C39LT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 39 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0165
SZBZX84C3V0LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 3.0 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
SZBZX84C3V3LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 3.3 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0211
SZBZX84C3V3LT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 3.3 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0211
SZBZX84C3V6LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 3.6 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0173
SZBZX84C3V6LT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 3.6 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0165
SZBZX84C3V9LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 3.9 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0211
SZBZX84C43LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 43 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0211
SZBZX84C47LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 47 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0173
SZBZX84C47LT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 47 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0211
SZBZX84C4V3LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 4.3 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0211
SZBZX84C4V3LT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 4.3 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0211
SZBZX84C4V7LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 4.7 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0211
SZBZX84C4V7LT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 4.7 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0211
SZBZX84C51LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 51 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0173
SZBZX84C56LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 56 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
SZBZX84C5V1LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 5.1 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0211
SZBZX84C5V1LT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 5.1 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0211
SZBZX84C5V6LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 5.6 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0211
SZBZX84C5V6LT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 5.6 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0211
SZBZX84C62LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 62 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0173
SZBZX84C68LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 68 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0211
SZBZX84C6V2LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 6.2 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0211
SZBZX84C6V2LT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 6.2 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0211
SZBZX84C6V8LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 6.8 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0211
SZBZX84C6V8LT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 6.8 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0211
SZBZX84C75LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 75 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0211
SZBZX84C7V5LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 7.5 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0165
SZBZX84C7V5LT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 7.5 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0173
SZBZX84C8V2LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 8.2 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0211
SZBZX84C8V2LT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 8.2 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0211
SZBZX84C9V1LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 9.1 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0211
SZBZX84C9V1LT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84, 9.1 V (Automotive) SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0211
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 48,000
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
Avnet   (2020-08-19 00:00) : >1K
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 13 to 16
FutureElectronics   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >1K
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : 17 to 20
FutureElectronics   (2020-08-19 00:00) : >50K
ON Semiconductor   (2020-09-02 00:00) : 492,000
Market Leadtime (weeks) : 8 to 12
PandS   (2020-09-14 00:00) : >1K
Avnet   (2020-08-19 00:00) : >50K
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 42,000
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02 00:00) : 36,000
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Avnet   (2020-08-19 00:00) : >50K
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : 8 to 12
FutureElectronics   (2020-08-19 00:00) : >10K
Avnet   (2020-08-19 00:00) : >50K
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 13 to 16
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : 17 to 20
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 63,000
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 147,000
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >50K
PandS   (2020-09-14 00:00) : >1K
Avnet   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <100
FutureElectronics   (2020-08-19 00:00) : >10K
Avnet   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >100K
FutureElectronics   (2020-08-19 00:00) : >100K
PandS   (2020-09-14 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >1K
Avnet   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >100K
PandS   (2020-09-14 00:00) : >10K
Avnet   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >100K
Avnet   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >500K
PandS   (2020-09-14 00:00) : >1K
Avnet   (2020-08-19 00:00) : >1M
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >50K
PandS   (2020-09-14 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : 17 to 20
FutureElectronics   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >100K
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >10K
ON Semiconductor   (2020-09-02 00:00) : 4,323
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >1K
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : <1K
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
Avnet   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >10K
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 40,000
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >1K
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
Avnet   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >10K
Market Leadtime (weeks) : 13 to 16
Avnet   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >100K
PandS   (2020-09-14 00:00) : <1K
FutureElectronics   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Avnet   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >50K
PandS   (2020-09-14 00:00) : <1K
Avnet   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : 17 to 20
Avnet   (2020-08-19 00:00) : >1K
PandS   (2020-09-14 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : 17 to 20
PandS   (2020-09-14 00:00) : >1K
Avnet   (2020-08-19 00:00) : >50K
FutureElectronics   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 2,350,000
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >1K
PandS   (2020-09-14 00:00) : >10K
Avnet   (2020-08-19 00:00) : >1M
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02 00:00) : 920,000
Market Leadtime (weeks) : 13 to 16
Avnet   (2020-08-19 00:00) : >50K
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >100K
PandS   (2020-09-14 00:00) : >10K
Avnet   (2020-08-19 00:00) : >500K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : <1K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >50K
FutureElectronics   (2020-08-19 00:00) : >100K
PandS   (2020-09-14 00:00) : <1K
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >10K
Avnet   (2020-08-19 00:00) : >50K
FutureElectronics   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >50K
FutureElectronics   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >100K
Avnet   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >500K
PandS   (2020-09-14 00:00) : <100
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 51,000
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 17 to 20
Avnet   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 17 to 20
FutureElectronics   (2020-08-19 00:00) : >10K
ON Semiconductor   (2020-09-02 00:00) : 87,950
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02 00:00) : 393,020
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 792,000
Market Leadtime (weeks) : 13 to 16
ON Semiconductor   (2020-09-02 00:00) : 135,000
Market Leadtime (weeks) : 13 to 16
ON Semiconductor   (2020-09-02 00:00) : 6,000
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 13 to 16
ON Semiconductor   (2020-09-02 00:00) : 45,000
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 17 to 20
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >100K
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 20,001
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 60,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02 00:00) : 3,000
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 17 to 20
ON Semiconductor   (2020-09-02 00:00) : 48,040
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 999,000
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 13 to 16
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 17 to 20
FutureElectronics   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 70,000
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 63,000
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 13 to 16
ON Semiconductor   (2020-09-02 00:00) : 20,000
Market Leadtime (weeks) : 13 to 16
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 66,000
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 122,484
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >50K
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 13 to 16
ON Semiconductor   (2020-09-02 00:00) : 30,000
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02 00:00) : 102,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >50K
Avnet   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : 17 to 20

Product
Description
Pricing ($/Unit)
Compliance
Status
VZ Typ (V)
P Max (W)
Package Type
BZX84B10LT1G  
 $0.0187 
Pb
H
 Active   
10
0.25
SOT-23-3
BZX84B12LT1G  
 $0.0187 
Pb
H
 Active   
12
0.25
SOT-23-3
BZX84B15LT1G  
 $0.0187 
Pb
H
 Active   
15
0.25
SOT-23-3
BZX84B16LT1G  
 $0.0187 
Pb
H
 Active   
16
0.25
SOT-23-3
BZX84B18LT1G  
 $0.0187 
Pb
H
 Active   
18
0.25
SOT-23-3
BZX84B22LT1G  
 $0.0187 
Pb
H
 Active   
22
0.25
SOT-23-3
BZX84B24LT1G  
 $0.0187 
Pb
H
 Active   
24
0.25
SOT-23-3
BZX84B27LT1G  
 $0.0187 
Pb
H
 Active   
27
0.25
SOT-23-3
BZX84B3V3LT1G  
 $0.0187 
Pb
H
 Active   
3.3
0.25
SOT-23-3
BZX84B4V7LT1G  
 $0.0187 
Pb
H
 Active   
4.7
0.25
SOT-23-3
BZX84B5V1LT1G  
 $0.0187 
Pb
H
 Active   
5.1
0.25
SOT-23-3
BZX84B5V6LT1G  
 $0.0187 
Pb
H
 Active   
5.6
0.25
SOT-23-3
BZX84B6V2LT1G  
 $0.0187 
Pb
H
 Active   
6.2
0.25
SOT-23-3
BZX84B6V8LT1G  
 $0.0187 
Pb
H
 Active   
6.8
0.25
SOT-23-3
BZX84B7V5LT1G  
 $0.0249 
Pb
H
 Active   
7.5
0.25
SOT-23-3
BZX84B8V2LT1G  
 $0.0144 
Pb
H
 Active   
8.2
0.25
SOT-23-3
BZX84B9V1LT1G  
 $0.0187 
Pb
H
 Active   
9.1
0.25
SOT-23-3
BZX84C10LT1G  
 $0.0165 
Pb
H
 Active   
10
0.25
SOT-23-3
BZX84C11LT1G  
 $0.0165 
Pb
H
 Active   
11
0.25
SOT-23-3
BZX84C12LT1G  
 $0.0165 
Pb
H
 Active   
12
0.25
SOT-23-3
BZX84C13LT1G  
 $0.0165 
Pb
H
 Active   
13
0.25
SOT-23-3
BZX84C13LT3G  
Pb
H
 Product Preview   
13
0.25
SOT-23-3
BZX84C15LT1G  
 $0.0165 
Pb
H
 Active   
15
0.25
SOT-23-3
BZX84C15LT3G  
 $0.0165 
Pb
H
 Active   
15
0.25
SOT-23-3
BZX84C16LT1G  
 $0.0165 
Pb
H
 Active   
16
0.25
SOT-23-3
BZX84C18LT1G  
 $0.0165 
Pb
H
 Active   
18
0.25
SOT-23-3
BZX84C18LT3G  
 $0.0165 
Pb
H
 Active   
18
0.25
SOT-23-3
BZX84C20LT1G  
 $0.0165 
Pb
H
 Active   
20
0.25
SOT-23-3
BZX84C22LT1G  
 $0.0165 
Pb
H
 Active   
22
0.25
SOT-23-3
BZX84C24LT1G  
 $0.0165 
Pb
H
 Active   
24
0.25
SOT-23-3
BZX84C27LT1G  
 $0.0165 
Pb
H
 Active   
27
0.25
SOT-23-3
BZX84C2V4LT1G  
 $0.0165 
Pb
H
 Active   
2.4
0.25
SOT-23-3
BZX84C2V7LT1G  
 $0.0165 
Pb
H
 Active   
2.7
0.25
SOT-23-3
BZX84C30LT1G  
 $0.0165 
Pb
H
 Active   
30
0.25
SOT-23-3
BZX84C33LT1G  
 $0.0165 
Pb
H
 Active   
33
0.25
SOT-23-3
BZX84C33LT3G  
 $0.0165 
Pb
H
 Active   
33
0.25
SOT-23-3
BZX84C36LT1G  
 $0.0165 
Pb
H
 Active   
36
0.25
SOT-23-3
BZX84C39LT1G  
 $0.0165 
Pb
H
 Active   
39
0.25
SOT-23-3
BZX84C3V0LT1G  
 $0.0165 
Pb
H
 Active   
3
0.25
SOT-23-3
BZX84C3V3LT1G  
 $0.0165 
Pb
H
 Active   
3.3
0.25
SOT-23-3
BZX84C3V6LT1G  
 $0.0165 
Pb
H
 Active   
3.6
0.25
SOT-23-3
BZX84C3V9LT1G  
 $0.0165 
Pb
H
 Active   
3.9
0.25
SOT-23-3
BZX84C43LT1G  
 $0.0165 
Pb
H
 Active   
43
0.25
SOT-23-3
BZX84C47LT1G  
 $0.0165 
Pb
H
 Active   
47
0.25
SOT-23-3
BZX84C4V3LT1G  
 $0.0165 
Pb
H
 Active   
4.3
0.25
SOT-23-3
BZX84C4V3LT3G  
 $0.0165 
Pb
H
 Active   
4.3
0.25
SOT-23-3
BZX84C4V7LT1G  
 $0.0165 
Pb
H
 Active   
4.7
0.25
SOT-23-3
BZX84C4V7LT3G  
 $0.0165 
Pb
H
 Active   
4.7
0.25
SOT-23-3
BZX84C51LT1G  
 $0.0165 
Pb
H
 Active   
51
0.25
SOT-23-3
BZX84C56LT1G  
 $0.0165 
Pb
H
 Active   
56
0.25
SOT-23-3
BZX84C5V1LT1G  
 $0.0165 
Pb
H
 Active   
5.1
0.25
SOT-23-3
BZX84C5V1LT3G  
 $0.0165 
Pb
H
 Active   
5.1
0.25
SOT-23-3
BZX84C5V6LT1G  
 $0.0165 
Pb
H
 Active   
5.6
0.25
SOT-23-3
BZX84C5V6LT3G  
 $0.0165 
Pb
H
 Active   
5.6
0.25
SOT-23-3
BZX84C62LT1G  
 $0.0165 
Pb
H
 Active   
62
0.25
SOT-23-3
BZX84C68LT1G  
 $0.0165 
Pb
H
 Active   
68
0.25
SOT-23-3
BZX84C6V2LT1G  
 $0.0165 
Pb
H
 Active   
6.2
0.25
SOT-23-3
BZX84C6V2LT3G  
 $0.0165 
Pb
H
 Active   
6.2
0.25
SOT-23-3
BZX84C6V8LT1G  
 $0.0165 
Pb
H
 Active   
6.8
0.25
SOT-23-3
BZX84C6V8LT3G  
 $0.0165 
Pb
H
 Active   
6.8
0.25
SOT-23-3
BZX84C75LT1G  
 $0.0165 
Pb
H
 Active   
75
0.25
SOT-23-3
BZX84C7V5LT1G  
 $0.0165 
Pb
H
 Active   
7.5
0.25
SOT-23-3
BZX84C8V2LT1G  
 $0.0165 
Pb
H
 Active   
8.2
0.25
SOT-23-3
BZX84C9V1LT1G  
 $0.0165 
Pb
H
 Active   
9.1
0.25
SOT-23-3
BZX84C9V1LT3G  
 $0.0165 
Pb
H
 Active   
9.1
0.25
SOT-23-3
SZBZX84B10LT1G  
 $0.0243 
Pb
A
H
P
 Active   
10
0.25
SOT-23-3
SZBZX84B12LT1G  
 $0.0241 
Pb
A
H
P
 Active   
12
0.25
SOT-23-3
SZBZX84B15LT1G  
 $0.0241 
Pb
A
H
P
 Active   
15
0.25
SOT-23-3
SZBZX84B16LT1G  
 $0.0219 
Pb
A
H
P
 Active   
16
0.25
SOT-23-3
SZBZX84B18LT1G  
 $0.0241 
Pb
A
H
P
 Active   
18
0.25
SOT-23-3
SZBZX84B22LT1G  
 $0.0229 
Pb
A
H
P
 Active   
22
0.25
SOT-23-3
SZBZX84B24LT1G  
 $0.0241 
Pb
A
H
P
 Active   
24
0.25
SOT-23-3
SZBZX84B27LT1G  
 $0.0229 
Pb
A
H
P
 Active   
27
0.25
SOT-23-3
SZBZX84B3V3LT1G  
 $0.0243 
Pb
A
H
P
 Active   
3.3
0.25
SOT-23-3
SZBZX84B4V7LT1G  
 $0.0243 
Pb
A
H
P
 Active   
4.7
0.25
SOT-23-3
SZBZX84B5V1LT1G  
 $0.0219 
Pb
A
H
P
 Active   
5.1
0.25
SOT-23-3
SZBZX84B5V6LT1G  
 $0.0219 
Pb
A
H
P
 Active   
5.6
0.25
SOT-23-3
SZBZX84B6V2LT1G  
 $0.0219 
Pb
A
H
P
 Active   
6.2
0.25
SOT-23-3
SZBZX84B6V8LT1G  
 $0.0219 
Pb
A
H
P
 Active   
6.8
0.25
SOT-23-3
SZBZX84B7V5LT1G  
 $0.0243 
Pb
A
H
P
 Active   
7.5
0.25
SOT-23-3
SZBZX84B8V2LT1G  
 $0.0229 
Pb
A
H
P
 Active   
8.2
0.25
SOT-23-3
SZBZX84B9V1LT1G  
 $0.0229 
Pb
A
H
P
 Active   
9.1
0.25
SOT-23-3
SZBZX84B9V1LT3G  
 $0.0241 
Pb
A
H
P
 Active   
9.1
0.25
SOT-23-3
SZBZX84C10LT1G  
 $0.0211 
Pb
A
H
P
 Active   
10
0.25
SOT-23-3
SZBZX84C11LT1G  
 $0.0173 
Pb
A
H
P
 Active   
11
0.25
SOT-23-3
SZBZX84C11LT3G  
 $0.0461 
Pb
A
H
P
 Active   
11
0.25
SOT-23-3
SZBZX84C12LT1G  
 $0.0211 
Pb
A
H
P
 Active   
12
0.25
SOT-23-3
SZBZX84C12LT3G  
 $0.0211 
Pb
A
H
P
 Active   
12
0.25
SOT-23-3
SZBZX84C13LT1G  
 $0.0165 
Pb
A
H
P
 Active   
13
0.25
SOT-23-3
SZBZX84C13LT3G  
 $0.0165 
Pb
A
H
P
 Active   
13
0.25
SOT-23-3
SZBZX84C15LT1G  
 $0.0211 
Pb
A
H
P
 Active   
15
0.25
SOT-23-3
SZBZX84C15LT3G  
 $0.0211 
Pb
A
H
P
 Active   
15
0.25
SOT-23-3
SZBZX84C16LT1G  
 $0.0211 
Pb
A
H
P
 Active   
16
0.25
SOT-23-3
SZBZX84C16LT3G  
 $0.0211 
Pb
A
H
P
 Active   
16
0.25
SOT-23-3
SZBZX84C18LT1G  
 $0.0165 
Pb
A
H
P
 Active   
18
0.25
SOT-23-3
SZBZX84C18LT3G  
 $0.0165 
Pb
A
H
P
 Active   
18
0.25
SOT-23-3
SZBZX84C20LT1G  
 $0.0173 
Pb
A
H
P
 Active   
20
0.25
SOT-23-3
SZBZX84C22LT1G  
 $0.0211 
Pb
A
H
P
 Active   
22
0.25
SOT-23-3
SZBZX84C22LT3G  
 $0.0211 
Pb
A
H
P
 Active   
22
0.25
SOT-23-3
SZBZX84C24LT1G  
 $0.0211 
Pb
A
H
P
 Active   
24
0.25
SOT-23-3
SZBZX84C27LT1G  
 $0.0165 
Pb
A
H
P
 Active   
27
0.25
SOT-23-3
SZBZX84C27LT3G  
 $0.0165 
Pb
A
H
P
 Active   
27
0.25
SOT-23-3
SZBZX84C2V4LT1G  
 $0.0165 
Pb
A
H
P
 Active   
2.4
0.25
SOT-23-3
SZBZX84C2V7LT1G  
 $0.0165 
Pb
A
H
P
 Active   
2.7
0.25
SOT-23-3
SZBZX84C30LT1G  
 $0.0165 
Pb
A
H
P
 Active   
30
0.25
SOT-23-3
SZBZX84C33LT1G  
 $0.0211 
Pb
A
H
P
 Active   
33
0.25
SOT-23-3
SZBZX84C33LT3G  
 $0.0211 
Pb
A
H
P
 Active   
33
0.25
SOT-23-3
SZBZX84C36LT1G  
 $0.0165 
Pb
A
H
P
 Active   
36
0.25
SOT-23-3
SZBZX84C36LT3G  
 $0.0616 
Pb
A
H
P
 Active   
36
0.25
SOT-23-3
SZBZX84C39LT1G  
 $0.0728 
Pb
A
H
P
 Active   
39
0.25
SOT-23-3
SZBZX84C39LT3G  
 $0.0165 
Pb
A
H
P
 Active   
39
0.25
SOT-23-3
SZBZX84C3V0LT1G  
 $0.0165 
Pb
A
H
P
 Active   
3
0.25
SOT-23-3
SZBZX84C3V3LT1G  
 $0.0211 
Pb