feedback
Rate this webpage
Need
Support?

MMBZ A-SERIES: Dual Common Anode Zener Diode Protection

Datasheet: Zener Diodes, Dual, Common Anode
Rev. 20 (74kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
These dual monolithic silicon Zener diodes are designed for applications requiring transient overvoltage protection capability. They are intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment and other applications. Their dual junction common anode design protects two separate lines using only one package. These devices are ideal for situations where board space is at a premium.
Features   Benefits
     
  • Working Peak Reverse Voltage Range - 3 V to 26 V
 
  • Wide Range of Zener Breakdown Voltages
  • SOT-23 Package Allows Either Two Separate Unidirectional Configurations or a Single Bidirectional Configuration
   
  • Standard Zener Breakdown Voltage Range - 5.6 V to 33 V
   
  • Peak Power - 24 or 40 Watts @ 1.0 ms (Unidirectional)
   
  • ESD Rating of Class N (exceeding 16 kV) per the Human Body Model
   
  • Maximum Clamping Voltage @ Peak Pulse Current
   
  • Low Leakage < 5.0 µ A
   
  • Flammability Rating UL 94V-O Mechanical Characteristics:
   
  • CASE: Void-free, transfer-molded, thermosetting plastic case
   
  • FINISH: Corrosion resistant finish, easily solderable
   
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES: 260 degrees C for 10 Seconds
   
  • Package designed for optimal automated board assembly
   
  • Small package size for high density applications
   
  • Available in 8 mm Tape and Reel
   
  • Pb-Free Packages are Available
   
  • AEC-Q101 Qualified and PPAP Capable
   
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
   
Applications   End Products
  • Voltage Regulation
  • Waveform Clipping
  • MOSFET Gate Protection
 
  • General Usage Device: Suitable for many different end products
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LIGHTING-POWER-POE-GEVB Active
Pb-free
Power Over Ethernet (PoE) Power Module (90 Watts), Connected Lighting Platform
NCP1095GEVB Active
Pb-free
PoE-PD Interface Controller Evaluation Board, IEEE 802.3bt
NCP1096GEVB Active
Pb-free
PoE-PD Interface Controller Evaluation Board, IEEE 802.3bt
FutureElectronics (2020-08-19) : 1
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MMBZ12VALT1G Active
Pb-free
Halide free
MMBZ A-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0237
MMBZ15VALT1G Active
Pb-free
Halide free
MMBZ A-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0237
MMBZ16VALT1G Active
Pb-free
Halide free
MMBZ A-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0237
MMBZ16VTALT1G Active
Pb-free
Halide free
MMBZ A-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0425
MMBZ18VALT1G Active
Pb-free
Halide free
MMBZ A-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0237
MMBZ20VALT1G Active
Pb-free
Halide free
MMBZ A-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0237
MMBZ27VALT1G Active
Pb-free
Halide free
MMBZ A-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0237
MMBZ27VALT3G Active
Pb-free
Halide free
MMBZ A-SERIES SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0237
MMBZ33VALT1G Active
Pb-free
Halide free
MMBZ A-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0237
MMBZ47VALT1G Active
Pb-free
Halide free
MMBZ A-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0387
MMBZ47VTALT1G Active
Pb-free
Halide free
MMBZ A-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0425
MMBZ5V6ALT1G Active
Pb-free
Halide free
MMBZ A-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0237
MMBZ5V6ALT3G Active
Pb-free
Halide free
MMBZ A-SERIES SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0237
MMBZ6V2ALT1G Active
Pb-free
Halide free
MMBZ A-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0237
MMBZ6V2ALT3G Obsolete 
Pb-free
Halide free
MMBZ A-SERIES SOT-23-3 318-08 1 260 Tape and Reel 10000  
MMBZ6V8ALT1G Active
Pb-free
Halide free
MMBZ A-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0237
MMBZ9V1ALT1G Active
Pb-free
Halide free
MMBZ A-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0237
SZMMBZ12VALT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMBZ A-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.028
SZMMBZ15VALT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMBZ A-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.028
SZMMBZ15VALT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMBZ A-SERIES SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.028
SZMMBZ16VALT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMBZ A-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0539
SZMMBZ16VTALT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMBZ A-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0587
SZMMBZ18VALT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMBZ A-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.028
SZMMBZ18VALT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMBZ A-SERIES SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.028
SZMMBZ20VALT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMBZ A-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0261
SZMMBZ20VALT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMBZ A-SERIES SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0261
SZMMBZ27VALT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMBZ A-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.028
SZMMBZ27VALT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMBZ A-SERIES SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.028
SZMMBZ33VALT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMBZ A-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.028
SZMMBZ33VALT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMBZ A-SERIES SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.028
SZMMBZ47VALT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMBZ A-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0533
SZMMBZ47VTALT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMBZ A-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0587
SZMMBZ5V6ALT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMBZ A-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0261
SZMMBZ5V6ALT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMBZ A-SERIES SOT-23-3 318-08 1 260 Tape and Reel 10000 Contact Sales Office
SZMMBZ6V2ALT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMBZ A-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0261
SZMMBZ6V8ALT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMBZ A-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.032
SZMMBZ6V8ALT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMBZ A-SERIES SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.032
SZMMBZ9V1ALT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMBZ A-SERIES SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0771
MMBZ15VALT1 Obsolete 
MMBZ A-SERIES SOT-23-3 318-08 1 235 Tape and Reel 3000  
MMBZ18VALT1 Obsolete
MMBZ A-SERIES SOT-23-3 318-08 1 235 Tape and Reel 3000  
MMBZ27VALT1 Obsolete 
MMBZ A-SERIES SOT-23-3 318-08 1 235 Tape and Reel 3000  
MMBZ5V6ALT1 Obsolete 
MMBZ A-SERIES SOT-23-3 318-08 1 235 Tape and Reel 3000  
MMBZ6V2ALT1 Obsolete
MMBZ A-SERIES SOT-23-3 318-08 1 235 Tape and Reel 3000  
MMBZ6V8ALT1 Obsolete
MMBZ A-SERIES SOT-23-3 318-08 1 235 Tape and Reel 3000  
MMBZ9V1ALT1 Obsolete
MMBZ A-SERIES SOT-23-3 318-08 1 235 Tape and Reel 3000  
Market Leadtime (weeks) : 13 to 16
PandS   (2020-09-14 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >10K
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >100K
FutureElectronics   (2020-08-19 00:00) : >100K
Avnet   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 30,000
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >100K
Avnet   (2020-08-19 00:00) : >50K
PandS   (2020-09-14 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >1K
PandS   (2020-09-14 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >1M
Avnet   (2020-08-19 00:00) : >1M
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1M
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1M
PandS   (2020-09-14 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 21,000
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >100K
PandS   (2020-09-14 00:00) : >100K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >1K
Avnet   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >100K
FutureElectronics   (2020-08-19 00:00) : >500K
PandS   (2020-09-14 00:00) : <1K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : <1K
PandS   (2020-09-14 00:00) : <100
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >1K
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >500K
Avnet   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >500K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 15,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 13 to 16
FutureElectronics   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02 00:00) : 20,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <100
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <1K

Product
Description
Pricing ($/Unit)
Compliance
Status
VZ Typ (V)
P Max (W)
Package Type
MMBZ12VALT1G  
 $0.0237 
Pb
H
 Active   
12
0.225
SOT-23-3
MMBZ15VALT1G  
 $0.0237 
Pb
H
 Active   
15
0.225
SOT-23-3
MMBZ16VALT1G  
 $0.0237 
Pb
H
 Active   
16
0.225
SOT-23-3
MMBZ16VTALT1G  
 $0.0425 
Pb
H
 Active   
16
0.225
SOT-23-3
MMBZ18VALT1G  
 $0.0237 
Pb
H
 Active   
18
0.225
SOT-23-3
MMBZ20VALT1G  
 $0.0237 
Pb
H
 Active   
20
0.225
SOT-23-3
MMBZ27VALT1G  
 $0.0237 
Pb
H
 Active   
27
0.225
SOT-23-3
MMBZ27VALT3G  
 $0.0237 
Pb
H
 Active   
27
0.225
SOT-23-3
MMBZ33VALT1G  
 $0.0237 
Pb
H
 Active   
33
0.225
SOT-23-3
MMBZ47VALT1G  
 $0.0387 
Pb
H
 Active   
47
0.225
SOT-23-3
MMBZ47VTALT1G  
 $0.0425 
Pb
H
 Active   
47
0.225
SOT-23-3
MMBZ5V6ALT1G  
 $0.0237 
Pb
H
 Active   
5.6
0.225
SOT-23-3
MMBZ5V6ALT3G  
 $0.0237 
Pb
H
 Active   
5.6
0.225
SOT-23-3
MMBZ6V2ALT1G  
 $0.0237 
Pb
H
 Active   
6.2
0.225
SOT-23-3
MMBZ6V8ALT1G  
 $0.0237 
Pb
H
 Active   
6.8
0.225
SOT-23-3
MMBZ9V1ALT1G  
 $0.0237 
Pb
H
 Active   
9.1
0.225
SOT-23-3
SZMMBZ12VALT1G  
 $0.028 
Pb
A
H
P
 Active   
12
0.225
SOT-23-3
SZMMBZ15VALT1G  
 $0.028 
Pb
A
H
P
 Active   
15
0.225
SOT-23-3
SZMMBZ15VALT3G  
 $0.028 
Pb
A
H
P
 Active   
15
0.225
SOT-23-3
SZMMBZ16VALT1G  
 $0.0539 
Pb
A
H
P
 Active   
16
0.225
SOT-23-3
SZMMBZ16VTALT1G  
 $0.0587 
Pb
A
H
P
 Active   
16
0.225
SOT-23-3
SZMMBZ18VALT1G  
 $0.028 
Pb
A
H
P
 Active   
18
0.225
SOT-23-3
SZMMBZ18VALT3G  
 $0.028 
Pb
A
H
P
 Active   
18
0.225
SOT-23-3
SZMMBZ20VALT1G  
 $0.0261 
Pb
A
H
P
 Active   
20
0.225
SOT-23-3
SZMMBZ20VALT3G  
 $0.0261 
Pb
A
H
P
 Active   
20
0.225
SOT-23-3
SZMMBZ27VALT1G  
 $0.028 
Pb
A
H
P
 Active   
27
0.225
SOT-23-3
SZMMBZ27VALT3G  
 $0.028 
Pb
A
H
P
 Active   
27
0.225
SOT-23-3
SZMMBZ33VALT1G  
 $0.028 
Pb
A
H
P
 Active   
33
0.225
SOT-23-3
SZMMBZ33VALT3G  
 $0.028 
Pb
A
H
P
 Active   
33
0.225
SOT-23-3
SZMMBZ47VALT1G  
 $0.0533 
Pb
A
H
P
 Active   
47
0.225
SOT-23-3
SZMMBZ47VTALT1G  
 $0.0587 
Pb
A
H
P
 Active   
47
0.225
SOT-23-3
SZMMBZ5V6ALT1G  
 $0.0261 
Pb
A
H
P
 Active   
5.6
0.225
SOT-23-3
SZMMBZ5V6ALT3G  
Pb
A
H
P
 Active   
5.6
0.225
SOT-23-3
SZMMBZ6V2ALT1G  
 $0.0261 
Pb
A
H
P
 Active   
6.2
0.225
SOT-23-3
SZMMBZ6V8ALT1G  
 $0.032 
Pb
A
H
P
 Active   
6.8
0.225
SOT-23-3
SZMMBZ6V8ALT3G  
 $0.032 
Pb
A
H
P
 Active   
6.8
0.225
SOT-23-3
SZMMBZ9V1ALT3G  
 $0.0771 
Pb
A
H
P
 Active   
9.1
0.225
SOT-23-3
Case Outlines
318-08   
Previously Viewed Products
Clear List

Featured Video
Connected Lighting Platform for LED Control
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.