feedback
Rate this webpage
Need
Support?

MMBZ27VAW: Zener Protection, 40 Watt Peak Power

Datasheet: Zener Diodes, 40 Watt Peak Power
Rev. 5 (62kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The Dual Common Anode Zener Diode Transient Voltage Suppressor is designed for applications requiring transient overvoltage protection capability. It is intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment and other applications. The dual junction common anode design protects two separate lines using only one package. This device is ideal for situations where board space is at a premium.
Features
 
  • SC70 Package Allows Either Two Separate Unidirectional Configurations or a Single Bidirectional Configuration
  • Standard Zener Breakdown Voltage Range 27 V
  • Peak Power 40 W @ 1.0 ms (Unidirectional)
  • ESD Rating Class 3B (>16 kV) per the Human Body Model
  • ESD Rating Class C (>400 V) per the Machine Model
  • Low Leakage < 5.0 uA
  • Flammability Rating UL 94 V0
  • This is a PbFree Device
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
Technical Documentation & Design Resources
Simulation Models (8) Package Drawings (1)
Data Sheets (1)  
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MMBZ20VAWT1G Active
Pb-free
Halide free
MMBZ27VAW, 20V Zener Transient Voltage Suppressor, 40 Watt Peak Power SC-70-3 / SOT-323-3 419-04 1 260 Tape and Reel 3000 $0.0307
MMBZ27VAWT1G Active
Pb-free
Halide free
MMBZ27VAW, 27V Zener Transient Voltage Suppressor, 40 Watt Peak Power SC-70-3 / SOT-323-3 419-04 1 260 Tape and Reel 3000 $0.0307
MMBZ33VAWT1G Active
Pb-free
Halide free
MMBZ27VAW, 33V Zener Transient Voltage Suppressor, 40 Watt Peak Power SC-70-3 / SOT-323-3 419-04 1 260 Tape and Reel 3000 $0.0965
SZMMBZ15VAWT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMBZ27VAW, 15V Zener Transient Voltage Suppressor, 40 Watt Peak Power SC-70-3 / SOT-323-3 419-04 1 260 Tape and Reel 3000 $0.0865
SZMMBZ20VAWT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMBZ27VAW, 20V Zener Transient Voltage Suppressor, 40 Watt Peak Power SC-70-3 / SOT-323-3 419-04 1 260 Tape and Reel 3000 $0.0409
SZMMBZ27VAWT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMBZ27VAW, 27V Zener Transient Voltage Suppressor, 40 Watt Peak Power SC-70-3 / SOT-323-3 419-04 1 260 Tape and Reel 3000 $0.0865
SZMMBZ33VAWT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMBZ27VAW, 33V Zener Transient Voltage Suppressor, 40 Watt Peak Power SC-70-3 / SOT-323-3 419-04 1 260 Tape and Reel 3000 $0.0429
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 30,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 242,942
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
VZ Typ (V)
P Max (W)
Package Type
MMBZ20VAWT1G  
 $0.0307 
Pb
H
 Active   
20
0.2
SC-70-3 / SOT-323-3
MMBZ27VAWT1G  
 $0.0307 
Pb
H
 Active   
27
0.2
SC-70-3 / SOT-323-3
MMBZ33VAWT1G  
 $0.0965 
Pb
H
 Active   
33
0.2
SC-70-3 / SOT-323-3
SZMMBZ15VAWT1G  
 $0.0865 
Pb
A
H
P
 Active   
15
0.2
SC-70-3 / SOT-323-3
SZMMBZ20VAWT1G  
 $0.0409 
Pb
A
H
P
 Active   
20
0.2
SC-70-3 / SOT-323-3
SZMMBZ27VAWT1G  
 $0.0865 
Pb
A
H
P
 Active   
27
0.2
SC-70-3 / SOT-323-3
SZMMBZ33VAWT1G  
 $0.0429 
Pb
A
H
P
 Active   
33
0.2
SC-70-3 / SOT-323-3
Case Outlines
419-04   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.