feedback
Rate this webpage
Need
Support?

1SMB59: 3.0 W Zener Diode Voltage Regulator

Datasheet: 3 Watt Plastic Surface Mount Silicon Zener Diodes
Rev. 9 (75kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
This 3.0 W Zener diode is designed for general purpose voltage regulation applications.
Features   Benefits
     
  • Zener Voltage Range - 3.3 V to 200 V
 
  • Wide Range of Zener Breakdown Voltages
  • ESD Rating of Class 3 (>16 KV) per Human Body Model
   
  • Flat Handling Surface for Accurate Placement
   
  • Package Design for Top Side or Bottom Circuit Board Mounting

    Mechanical Characteristics:
   
  • CASE: Void-free, transfer-molded plastic
   
  • FINISH: All external surfaces are corrosion resistant with readily solderable leads
   
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES: 260°C for 10 seconds
   
  • LEADS: Modified L-Bend providing more contact area to bond pads
   
  • POLARITY: Cathode indicated by molded polarity notch.
   
  • FLAMMABILITY RATING: UL94 V-0
   
  • Pb-Free Package are Available
   
  • AEC-Q101 Qualified and PPAP Capable
   
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
   
Applications   End Products
  • Voltage Regulation
  • Waveform Clipping
  • MOSFET Gate Protection
 
  • General Usage Device: Suitable for many different end products
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
STR-ADAS-PREREGULATOR-GEVK Active
Pb-free
Strata Enabled Flexible ADAS Power Solution
STR-PWRNCP6922C-R0-GEVK Active
Pb-free
Strata Series NCP6922C LDO Regulator, Dual, 4-Channel PMIC, Dual DC-DC
STR-PWRNCV330-R0-GEVK Active
Pb-free
Automotive Strata enabled Controlled Load Switch with Soft-Start
STR-PWRNCV48920-R0-GEVK Active
Pb-free
Strata series NCV48920 Automotive charge pump buck boost converter
STR-PWRNCV6323-R0-GEVK Active
Pb-free
Automotive Strata enabled Synchronous Buck Converter
STR-PWRNCV6357-R0-GEVK Active
Pb-free
Automotive Strata enabled Synchronous Buck Converter
STR-PWRNCV81599-R0-GEVK Active
Pb-free
Automotive Strata enabled 4-Switch Buck Boost Controller for USB-PD Power Delivery
STR-PWRNCV8163-R0-GEVK Active
Pb-free
Strata NCV8163 LDO Regulator, 250 mA, Ultra-Low Dropout, Ultra-Low Iq, Ultra-High PSRR, Ultra-Low Noise
STR-PWRNCV890430-R0-GEVK Active
Pb-free
Strata Series NCV890430 Automotive Buck Regulator
STR-PWRNCV896530-R0-GEVK Active
Pb-free
Strata Series NCV896530 Automotive Dual Output Buck Converter.
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
1SMB5913BT3G Active
Pb-free
Halide free
1SMB59, 3.3 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5914BT3G Active
Pb-free
Halide free
1SMB59, 3.6 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5915BT3G Active
Pb-free
Halide free
1SMB59, 3.9 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5916BT3G Active
Pb-free
Halide free
1SMB59, 4.3 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5917BT3G Active
Pb-free
Halide free
1SMB59, 4.7 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5918BT3G Active
Pb-free
Halide free
1SMB59, 5.1 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5919BT3G Active
Pb-free
Halide free
1SMB59, 5.6 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5920BT3G Active
Pb-free
Halide free
1SMB59, 6.2 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5921BT3G Active
Pb-free
Halide free
1SMB59, 6.8 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5922BT3G Active
Pb-free
Halide free
1SMB59, 7.5 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5923BT3G Active
Pb-free
Halide free
1SMB59, 8.2 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5924BT3G Active
Pb-free
Halide free
1SMB59, 9.1 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5925BT3G Active
Pb-free
Halide free
1SMB59, 10 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5926BT3G Active
Pb-free
Halide free
1SMB59, 11 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5927BT3G Active
Pb-free
Halide free
1SMB59, 12 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5928BT3G Active
Pb-free
Halide free
1SMB59, 13 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5929BT3G Active
Pb-free
Halide free
1SMB59, 15 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5930BT3G Active
Pb-free
Halide free
1SMB59, 16 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5931BT3G Active
Pb-free
Halide free
1SMB59, 18 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5932BT3G Active
Pb-free
Halide free
1SMB59, 20 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5933BT3G Active
Pb-free
Halide free
1SMB59, 22 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5934BT3G Active
Pb-free
Halide free
1SMB59, 24 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5935BT3G Active
Pb-free
Halide free
1SMB59, 27 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5936BT3G Active
Pb-free
Halide free
1SMB59, 30 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5937BT3G Active
Pb-free
Halide free
1SMB59, 33 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5938BT3G Active
Pb-free
Halide free
1SMB59, 36 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5939BT3G Active
Pb-free
Halide free
1SMB59, 39 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5940BT3G Active
Pb-free
Halide free
1SMB59, 43 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5941BT3G Active
Pb-free
Halide free
1SMB59, 47 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5942BT3G Active
Pb-free
Halide free
1SMB59, 51 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5943BT3G Active
Pb-free
Halide free
1SMB59, 56 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5944BT3G Active
Pb-free
Halide free
1SMB59, 62 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5945BT3G Active
Pb-free
Halide free
1SMB59, 68 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5946BT3G Active
Pb-free
Halide free
1SMB59, 75 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5947BT3G Active
Pb-free
Halide free
1SMB59, 82 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5948BT3G Active
Pb-free
Halide free
1SMB59, 91 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5949BT3G Active
Pb-free
Halide free
1SMB59, 100 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5951BT3G Active
Pb-free
Halide free
1SMB59, 120 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5952BT3G Active
Pb-free
Halide free
1SMB59, 130 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5953BT3G Active
Pb-free
Halide free
1SMB59, 150 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5954BT3G Active
Pb-free
Halide free
1SMB59, 160 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5955BT3G Active
Pb-free
Halide free
1SMB59, 180 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
1SMB5956BT3G Active
Pb-free
Halide free
1SMB59, 200 V SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0987
SZ1SMB5913BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 3.3 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2783
SZ1SMB5914BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 3.6 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2311
SZ1SMB5915BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 3.9 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2783
SZ1SMB5916BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 4.3 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2597
SZ1SMB5917BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 4.7 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2783
SZ1SMB5918BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 5.1 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2783
SZ1SMB5919BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 5.6 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2783
SZ1SMB5920BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 6.2 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2783
SZ1SMB5921BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 6.8 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2783
SZ1SMB5922BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 7.5 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2783
SZ1SMB5923BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 8.2 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2783
SZ1SMB5924BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 9.1 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2783
SZ1SMB5925BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 10 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2783
SZ1SMB5926BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 11 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2783
SZ1SMB5927BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 12 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2783
SZ1SMB5928BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 13 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2783
SZ1SMB5929BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 15 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2783
SZ1SMB5930BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 16 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2924
SZ1SMB5931BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 18 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2783
SZ1SMB5932BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 20 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2783
SZ1SMB5933BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 22 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2311
SZ1SMB5934BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 24 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2783
SZ1SMB5935BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 27 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2783
SZ1SMB5936BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 30 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2783
SZ1SMB5937BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 33 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2783
SZ1SMB5938BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 36 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2783
SZ1SMB5939BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 39 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2311
SZ1SMB5940BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 43 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2619
SZ1SMB5941BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 47 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2311
SZ1SMB5942BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 51 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2783
SZ1SMB5943BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 56 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2156
SZ1SMB5944BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 62 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2311
SZ1SMB5945BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 68 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2783
SZ1SMB5946BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 75 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2156
SZ1SMB5947BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 82 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2311
SZ1SMB5948BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 91 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2053
SZ1SMB5949BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 100 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2156
SZ1SMB5951BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 120 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2053
SZ1SMB5952BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 130 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2053
SZ1SMB5953BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 150 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.22
SZ1SMB5956BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1SMB59, 200 V (Automotive) SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2783
1SMB5913BT3 Obsolete 
1SMB59 SMB-2 403A-03 1 235 Tape and Reel 2500  
1SMB5914BT3 Obsolete 
1SMB59 SMB-2 403A-03 1 235 Tape and Reel 2500  
1SMB5915BT3 Obsolete 
1SMB59 SMB-2 403A-03 1 235 Tape and Reel 2500  
1SMB5917BT3 Obsolete 
1SMB59 SMB-2 403A-03 1 235 Tape and Reel 2500  
1SMB5918BT3 Obsolete
1SMB59 SMB-2 403A-03 1 235 Tape and Reel 2500  
1SMB5919BT3 Obsolete 
1SMB59 SMB-2 403A-03 1 235 Tape and Reel 2500  
1SMB5920BT3 Obsolete 
1SMB59 SMB-2 403A-03 1 235 Tape and Reel 2500  
1SMB5923BT3 Obsolete 
1SMB59 SMB-2 403A-03 1 235 Tape and Reel 2500  
1SMB5924BT3 Obsolete 
1SMB59 SMB-2 403A-03 1 235 Tape and Reel 2500  
1SMB5925BT3 Obsolete 
1SMB59 SMB-2 403A-03 1 235 Tape and Reel 2500  
1SMB5926BT3 Obsolete 
1SMB59 SMB-2 403A-03 1 235 Tape and Reel 2500  
1SMB5928BT3 Obsolete 
1SMB59 SMB-2 403A-03 1 235 Tape and Reel 2500  
1SMB5929BT3 Obsolete 
1SMB59 SMB-2 403A-03 1 235 Tape and Reel 2500  
1SMB5931BT3 Obsolete 
1SMB59 SMB-2 403A-03 1 235 Tape and Reel 2500  
1SMB5934BT3 Obsolete 
1SMB59 SMB-2 403A-03 1 235 Tape and Reel 2500  
1SMB5935BT3 Obsolete 
1SMB59 SMB-2 403A-03 1 235 Tape and Reel 2500  
1SMB5938BT3 Obsolete 
1SMB59 SMB-2 403A-03 1 235 Tape and Reel 2500  
1SMB5939BT3 Obsolete 
1SMB59 SMB-2 403A-03 1 235 Tape and Reel 2500  
1SMB5944BT3 Obsolete 
1SMB59 SMB-2 403A-03 1 235 Tape and Reel 2500  
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Avnet   (2020-08-19 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >1K
PandS   (2020-09-14 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >100K
Avnet   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >100K
Avnet   (2020-08-19 00:00) : >100K
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >100K
Avnet   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : <1K
PandS   (2020-09-14 00:00) : >1K
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >10K
Avnet   (2020-08-19 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : <1K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >10K
Avnet   (2020-08-19 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >1K
PandS   (2020-09-14 00:00) : >50K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
PandS   (2020-09-14 00:00) : >50K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 15,000
PandS   (2020-09-14 00:00) : <100
Avnet   (2020-08-19 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >1K
Avnet   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : <1K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >1K
PandS   (2020-09-14 00:00) : >1K
Avnet   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 13 to 16
ON Semiconductor   (2020-09-02 00:00) : 15,000
Avnet   (2020-08-19 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 13 to 16
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 17 to 20
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 13 to 16
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : In Stock
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <100
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >1K
PandS   (2020-09-14 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 8 to 12
Avnet   (2020-08-19 00:00) : >1K
ON Semiconductor   (2020-09-02 00:00) : 5,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02 00:00) : 5,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 52,500
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02 00:00) : 10,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 17 to 20
ON Semiconductor   (2020-09-02 00:00) : 17,500
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02 00:00) : 7,500
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Case Outlines
403A-03   
Packages
1SMB59: 3.0 W Zener Diode Voltage Regulator
Previously Viewed Products
Clear List

Featured Video
Strata Low Voltage DC-DC Evaluation Board Series
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.