MMDL914: 100 V 200 mA High Speed Switching Diode
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The switching diode is designed for high speed switching applications. This device is housed in a SOD-323 surface mount package which is ideal for automated insertion.
Features | |
---|---|
|
|
|
Technical Documentation & Design Resources
Simulation Models (4) | Package Drawings (1) |
Data Sheets (1) |
Availability & Samples
|
Specifications
|
Case Outlines
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
MMDL914T1G | Active |
|
MMDL914 | SOD-323 | 477-02 | 1 | 260 | Tape and Reel | 3000 | $0.0233 | ||||||||
MMDL914T3G | Active |
|
MMDL914 | SOD-323 | 477-02 | 1 | 260 | Tape and Reel | 10000 | $0.0233
|
||||||||
SMMDL914T1G | Active |
|
MMDL914 | SOD-323 | 477-02 | 1 | 260 | Tape and Reel | 3000 | $0.0603 | ||||||||
MMDL914T1 |
Obsolete ![]() |
|
MMDL914 | SOD-323 | 477-02 | 1 | 235 | Tape and Reel | 3000 |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | >50K |
PandS (2020-09-14 00:00) | : | >1K |
FutureElectronics (2020-08-19 00:00) | : | <1K |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | Contact Factory |
FutureElectronics (2020-08-19 00:00) | : | >1K |
ON Semiconductor (2020-09-02 00:00) | : | 63,111 |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VR Min (V)
VF Max (V)
IR Max (µA)
IF Max (A)
trr Max (ns)
CD Max (pF)
Package Type
Application
Diagram - Block
Support |