BAV70W: 100 V Dual Common Cathode Switching Diode
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The Common Cathode Switching Diode is designed for use in ultra high speed switching applications. This device is housed in the SC-70 package which is designed for low power surface mount applications.
Features | |
---|---|
|
|
|
|
|
Technical Documentation & Design Resources
Data Sheets (1) | Videos (1) |
Package Drawings (1) | Evaluation Board Documents (5) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
NCP12510B65GEVB | Active |
|
65 W notebook adapter Evaluation Board |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
BAV70WT1G | Active |
|
BAV70W | SC-70-3 / SOT-323-3 | 419-04 | 1 | 260 | Tape and Reel | 3000 | $0.022 | ||||||||
SBAV70WT1G | Active |
|
BAV70W | SC-70-3 / SOT-323-3 | 419-04 | 1 | 260 | Tape and Reel | 3000 | $0.0331 | ||||||||
BAV70WT1 |
Obsolete ![]() |
|
BAV70W | SC-70-3 / SOT-323-3 | 419-04 | 1 | 235 | Tape and Reel | 3000 |
Market Leadtime (weeks) | : | Contact Factory |
FutureElectronics (2020-08-19 00:00) | : | >50K |
Avnet (2020-08-19 00:00) | : | >100K |
PandS (2020-09-14 00:00) | : | <1K |
Market Leadtime (weeks) | : | Contact Factory |
FutureElectronics (2020-08-19 00:00) | : | >50K |
Avnet (2020-08-19 00:00) | : | >50K |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VR Min (V)
VF Max (V)
IR Max (µA)
IF Max (A)
trr Max (ns)
CD Max (pF)
Package Type
Case Outlines
419-04
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.