feedback
Rate this webpage
Need
Support?

BAT54T: 200 mA, 30 V, Schottky Barrier Diode

Datasheet: Schottky Barrier Diodes
Rev. 10 (56kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
These Schottky barrier diodes are designed for high speed switching applications, circuit protection, and voltage clamping. Extremely low forward voltage reduces conduction loss. Miniature surface mount package is excellent for hand held and portable applications where space is limited.
Features
 
  • Extremely Fast Switching Speed
  • Low Forward Voltage 350 mV (Typ) @ IF = 10 mA
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LC709501A06GEVB Consult Sales Office
Pb-free
Power Bank Controller Evaluation Board
LOWVOLTAGEP2SGEVB Active
Pb-free
Three LED Low Voltage Parallel-to-Series Lighting Circuit
SECO-RANGEFINDER-GEVK Active
Pb-free
SiPM Direct Time of Flight (dToF) LiDAR
Availability & Samples
Specifications
Intaractive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
BAT54T1G Active
Pb-free
Halide free
BAT54T SOD-123 425-04 1 260 Tape and Reel 3000 $0.0351
SBAT54T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BAT54T SOD-123 425-04 1 260 Tape and Reel 3000 $0.11
BAT54T1 Obsolete 
BAT54T SOD-123 425-04 1 235 Tape and Reel 3000  
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19) : >50K
PandS   (2020-09-14) : >1K
FutureElectronics   (2020-08-19) : >100K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VRRM Min (V)
VF Max (V)
IRM Max (µA)
IO(rec) Max (A)
IFSM Max (A)
trr Max (ns)
Cj Max (pF)
Package Type
BAT54T1G  
 $0.0351 
Pb
H
 Active   
Single
30
0.32
2
0.2
0.6
5
10
SOD-123
SBAT54T1G  
 $0.11 
Pb
A
H
P
 Active   
Single
30
0.32
2
0.2
0.6
5
10
SOD-123
Case Outlines
425-04   
Application
Diagram - Block
Previously Viewed Products
Clear List

Featured Video
SiPM dToF LiDAR Platform GUI Walkthrough
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.