feedback
Rate this webpage
Need
Support?

BAS40L: 120 mA, 40 V, Schottky Diode

Datasheet: Schottky Barrier Diode
Rev. 12 (51kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The Schottky diode is designed for high speed switching applications, circuit protection and voltage clamping. Extremely low forward voltage reduces conduction loss. The miniature surface mount package is excellent for hand held and portable applications where space is limited.
Features
 
  • Extremely Fast Switching Speed
  • Low Forward Voltage 0.50 Volts (Typ) @ IF = 10 mAdc
  • Pb-Free Package is Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC Qualified and PPAP Capable
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
BAS40LT1G Active
Pb-free
Halide free
BAS40L SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0315
BAS40LT3G Active
Pb-free
Halide free
BAS40L SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0315
SBAS40LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BAS40L SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.088
SBAS40LT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BAS40L SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.088
BAS40LT1 Obsolete 
BAS40L SOT-23-3 318-08 1 235 Tape and Reel 3000  
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >1K
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VRRM Min (V)
VF Max (V)
IRM Max (µA)
IO(rec) Max (A)
IFSM Max (A)
trr Max (ns)
Cj Max (pF)
Package Type
BAS40LT1G  
 $0.0315 
Pb
H
 Active   
Single
40
0.38
1
0.12
0.2
-
5
SOT-23-3
BAS40LT3G  
 $0.0315 
Pb
H
 Active   
Single
40
0.38
1
0.12
0.2
-
5
SOT-23-3
SBAS40LT1G  
 $0.088 
Pb
A
H
P
 Active   
Single
40
0.38
1
0.12
0.2
-
5
SOT-23-3
SBAS40LT3G  
 $0.088 
Pb
A
H
P
 Active   
Single
40
0.38
1
0.12
0.2
-
5
SOT-23-3
Case Outlines
318-08   
Packages
BAS40L: 120 mA, 40 V, Schottky Diode
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.