feedback
Rate this webpage
Need
Support?

SB07-03P: Schottky Barrier Diode, 30V, 0.7A, Low IR, Single PCP

Datasheet: Schottky Barrier Diode, 30V, 0.7A, Low IR, Single PCP
Rev. 0 (316kB)
Product Overview
»View Material Composition
» Product Change Notification
SB07-03P is Schottky Barrier Diode, 30V, 0.7A, Low IR, Single PCP for High frequency rectification (switching regulators, converters, choppers).
Features
 
  • Low forward voltage (VF max=0.55V)
  • Fast reverse recovery time (trr max=10ns)
  • Low switching noise
  • Low leakage current and high reliability due to highly reliable planar structure
Applications
  • High frequency rectifi cation (switching regulators, converters, choppers)
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
SB07-03P-TD-E Obsolete
Pb-free
SB07-03P SOT-89 / PCP-1 419AU 1 260 Tape and Reel 1000  
Market Leadtime (weeks) : Contact Factory
Case Outlines
419AU   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.