TS12100EMFS: Trench Schottky Rectifier Very Low Leakage 12A, 100V
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The NTS12100EMFS is our new 12A 100V Very Low Leakage Trench-based Schottky Rectifier. This new technology allows lower forward voltage drop without the high reverse leakage tradeoff experienced with planar schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output rectifer for switching power supplies.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Simulation Models (3) | Package Drawings (1) |
Data Sheets (1) |
Availability & Samples
|
Specifications
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NRVTS12100EMFST1G | Active |
|
TS12100EMFS | SO-8FL / DFN-5 | 488AA | 1 | 260 | Tape and Reel | 1500 | $0.3112 | ||||||||
NRVTS12100EMFST3G | Active |
|
TS12100EMFS | SO-8FL / DFN-5 | 488AA | 1 | 260 | Tape and Reel | 5000 | $0.358
|
||||||||
NTS12100EMFST1G | Active |
|
TS12100EMFS | SO-8FL / DFN-5 | 488AA | 1 | 260 | Tape and Reel | 1500 | $0.3005 | ||||||||
NTS12100EMFST3G | Active |
|
TS12100EMFS | SO-8FL / DFN-5 | 488AA | 1 | 260 | Tape and Reel | 5000 | $0.3035
|
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 2 to 4 |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VRRM Min (V)
VF Max (V)
IRM Max (µA)
IO(rec) Max (A)
IFSM Max (A)
trr Max (ns)
Cj Max (pF)
Package Type
Case Outlines
488AA
Application
Diagram - Block
Support |