NSR20F20NX: Schottky Barrier Diode, 2.0 A, 20 V
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The Schottky diode is optimized for low forward voltage drop and low leakage current and are offered in a Chip Scale Package (CSP) to reduce board space. The low thermal resistance enables designers to meet the challenging task of achieving higher efficiency and meeting reduced space requirements.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Software (1) | Package Drawings (1) |
Application Notes (3) | Videos (4) |
Simulation Models (4) | Evaluation Board Documents (37) |
Data Sheets (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
STR-FAN65004B-GEVB | Active |
|
FAN65004B 65V Sync Buck | ||
STR-FAN65004C-GEVB | Active |
|
FAN65004C 65V Sync Buck | ||
STR-FAN65005A-GEVB | Active |
|
FAN65005A 65V Sync Buck | ||
STR-FAN65008B-GEVB | Active |
|
FAN65008B 65V Sync Buck | ||
STR-NCD98010-GEVK | Active |
|
Strata Enabled NCD98010 12-bit SAR ADC Evaluation Board | ||
STR-NCP164A-WDFN6-GEVB | Active |
|
Strata Enabled NCP164A Adjustable LDO, WDFN6 Package Evaluation Board | ||
STR-NCP3232N-EVK | Active |
|
Strata Enabled NCP3232N, 21V Input, 15A, Synchronous Buck Converter | ||
STR-NCP3235-EVK | Active |
|
Strata Enabled NCP3235, 23V Input, 15A, Synchronous Buck Converter with Internal MOSFETs | ||
STR-NCV7685-AUTO-LED-GEVB | Active |
|
Strata Enabled Automotive LED Tail Lights Evaluation Kit |
Avnet (2020-08-19) | : | 2 |
Avnet (2020-08-19) | : | 2 |
Availability & Samples
|
Specifications
|
Interactive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NSR20F20NXT5G | Active |
|
NSR20F20NX, DSN2 0603 Schottky Diodes 20 V 2A | DSN-2 | 152AB | 1 | 260 | Die Surf Tape and Reel | 5000 | $0.1261 |
Market Leadtime (weeks) | : | 13 to 16 |
PandS (2020-09-14) | : | >1K |
Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VRRM Min (V)
VF Max (V)
IRM Max (µA)
IO(rec) Max (A)
IFSM Max (A)
trr Max (ns)
Cj Max (pF)
Package Type
NSR20F20NXT5G
$0.1261
Pb
A
H
P
Active
Single
20
0.47
30
2
28
-
-
DSN-2
Case Outlines
152AB
Application
Diagram - Block
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.