feedback
Rate this webpage
Need
Support?

MBRS540: Schottky Power Rectifier, Surface Mount, 5.0 A, 40 V

Datasheet: Schottky Power Rectifier, Surface Mount, 5.0 A, 40 V, SMC Package
Rev. 10 (135kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
This Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. State-of-the-art geometry features epitaxial construction with oxide passivation and metal overlay contact. The Schottky Rectifier is ideally suited for low voltage, high frequency rectification, or as free wheeling and polarity protection diodes in surface mount applications where compact size and weight are critical to the system.
Features
 
  • Compact Surface Mountable Package with J-Bend leads
  • Rectangular Package for Automated Handling
  • Highly Stable Oxide Passivated Junction
  • Excellent Ability to Withstand Reverse Avalanche Energy Transients
  • Guardring for Stress Protection
  • Cathode Lead Indicated by polarity Notch
  • ESD Ratings, Machine Model = C, Human Body Model = 3B
  • Device Meets MSL 1 Requirements
  • Pb-Free Package is Available
  • AEC-Q101 Qualified and PPAP Capable
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
Applications
  • ac/dc and dc-dc Converters
  • Reverse Battery Protection
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (2)
Data Sheets (1)  
Availability & Samples
Specifications
Case Outlines
Intaractive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MBRS540T3G Active
Pb-free
Halide free
MBRS540 SMC-2 403AC 1 260 Tape and Reel 2500 $0.1896
NRVBS540T3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MBRS540 SMC-2 403AC 1 260 Tape and Reel 2500 $0.2816
MBRS540T3 Obsolete 
MBRS540 SMC-2 403-03 1 235 Tape and Reel 2500  
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >50K
Avnet   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VRRM Min (V)
VF Max (V)
IRM Max (µA)
IO(rec) Max (A)
IFSM Max (A)
trr Max (ns)
Cj Max (pF)
Package Type
MBRS540T3G  
 $0.1896 
Pb
H
 Active   
Single
40
0.5
300
5
190
-
-
SMC-2
NRVBS540T3G  
 $0.2816 
Pb
A
H
P
 Active   
Single
40
0.5
0.3
5
190
-
-
SMC-2
Case Outlines
403-03    403AC   
Packages
MBRS540: Schottky Power Rectifier, Surface Mount, 5.0 A, 40 V
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.