feedback
Rate this webpage
Need
Support?

MBRS3100T3: Schottky Power Rectifier, Surface Mount, 3.0 A, 100 V

Datasheet: Schottky Power Rectifier, Surface Mount, 3.0 A, 100 V, SMC Package
Rev. 7 (126kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. State of the art geometry features epitaxial construction with oxide passivation and metal overlay contact. It is ideally suited for use as rectifiers in low voltage, high frequency rectification, or as free wheeling and polarity protection diodes in surface mount applications where compact size and weight are critical to the system.
Features
 
  • Small Compact Surface Mountable Package with J-Bend Leads
  • Rectangular Package for Automated Handling
  • Highly Stable Oxide Passivated Junction
  • Excellent Ability to Withstand Reverse Avalanche Energy Transients
  • Guardring for Stress Protection

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 217 mg (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Shipped in 16 mm Tape and Reel, 2500 units per reel
  • Polarity: Notch in Plastic Body Indicates Cathode Lead
  • ESD Ratings: Machine Model = C
    Human Body Model = 3B
  • Marking: B310
  • Pb-Free Package is Available
  • AEC-Q101 Qualified and PPAP Capable
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
D-LED-B-GEVK Active
Pb-free
Dual LED Ballast Shield Evaluation Board
FutureElectronics (2020-08-19) : 16
Availability & Samples
Specifications
Case Outlines
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MBRS3100T3G Active
Pb-free
Halide free
MBRS3100T3 SMC-2 403AC 1 260 Tape and Reel 2500 $0.2596
NRVBS3100T3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MBRS3100T3 SMC-2 403AC 1 260 Tape and Reel 2500 $0.3565
MBRS3100T3 Obsolete
MBRS3100T3 SMC-2 403-03 1 235 Tape and Reel 2500  
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <1K
Avnet   (2020-08-19 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VRRM Min (V)
VF Max (V)
IRM Max (µA)
IO(rec) Max (A)
IFSM Max (A)
trr Max (ns)
Cj Max (pF)
Package Type
MBRS3100T3G  
 $0.2596 
Pb
H
 Active   
Single
100
0.79
50
3
130
-
-
SMC-2
NRVBS3100T3G  
 $0.3565 
Pb
A
H
P
 Active   
Single
100
0.79
50
3
130
-
-
SMC-2
Case Outlines
403-03    403AC   
Packages
MBRS3100T3: Schottky Power Rectifier, Surface Mount, 3.0 A, 100 V
Previously Viewed Products
Clear List

Featured Video
Bluetooth® Low Energy IoT Development Kit (B-IDK) Getting Started Guide
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.