feedback
Rate this webpage
Need
Support?

MBRS240L: Schottky Power Rectifier, Surface Mount, 2.0 A, 40 V

Datasheet: Surface Mount Schottky Power Rectifier, SMB Power Surface Mount Package
Rev. 9 (202kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The Schottky Rectifier employs the Schottky Barrier principle in a metal-to-silicon power rectifier. It features epitaxial construction with oxide passivation and metal overlay contact. The Schottky Rectifier is ideally suited for low voltage, high frequency switching power supplies, free wheeling diodes and polarity protection diodes.
Features
 
  • Compact Package with J-Bend Leads Ideal for Automated Handling
  • Highly Stable Oxide Passivated Junction
  • Guardring for Over-Voltage Protection
  • Low Forward Voltage Drop
  • Case: Molded Epoxy
  • Epoxy Meets UL94, VO at 1/8"
  • Weight: 95 mg (approximately)
  • Cathode Polarity Band
  • Maximum Temperature of 260°C/10 Seconds for Soldering
  • Available in 12 mm Tape, 2500 Units per 13" Reel, Add "T3" Suffix to Part Number
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Marking: 2BL4
  • Pb-Free Package is Available
  • AEC-Q101 Qualified and PPAP Capable
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
STR-NCV7685-AUTO-LED-GEVB Active
Pb-free
Strata Enabled Automotive LED Tail Lights Evaluation Kit
Availability & Samples
Specifications
Case Outlines
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MBRS240LT3G Active
Pb-free
Halide free
MBRS240L SMB-2 403A-03 1 260 Tape and Reel 2500 $0.1025
NRVBS240LNT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MBRS240L SMB-2 403A-03 1 260 Tape and Reel 2500 $0.202
NRVBS240LT3G Lifetime
AEC Qualified
PPAP Capable
Pb-free
Halide free
MBRS240L SMB-2 403A-03 1 260 Tape and Reel 2500 $0.2525
MBRS240LT3 Obsolete 
MBRS240L SMB-2 403A-03 1 235 Tape and Reel 2500  
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >10K
Avnet   (2020-08-19 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VRRM Min (V)
VF Max (V)
IRM Max (µA)
IO(rec) Max (A)
IFSM Max (A)
trr Max (ns)
Cj Max (pF)
Package Type
MBRS240LT3G  
 $0.1025 
Pb
H
 Active   
Single
40
0.43
2000
2
25
-
-
SMB-2
NRVBS240LNT3G  
 $0.202 
Pb
A
H
P
 Active   
Single
40
0.43
2000
2
25
SMB-2
Case Outlines
403A-03   
Packages
MBRS240L: Schottky Power Rectifier, Surface Mount, 2.0 A, 40 V
Previously Viewed Products
Clear List

Featured Video
Strata-Enabled Automotive Tail Lights LED Driver Evaluation Board
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.