MBR120ESF: 1.0 A, 20 V, Schottky Power Rectifier, Surface Mount
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
Using the Schottky Barrier principle with a large area metal-to-silicon power diode. Ideally suited for low voltage high frequency rectification or as free wheeling and polarity protection diodes in surface mount applications where compact size and weight are critical to the system. This package also provides an easy to work with alternative to the leadless 34 package style. Because of its small size, it is ideal for use in portable and battery powered products such as cellular and cordless phones, chargers, notebook computers, printers, PDAs and PCMCIA cards. Typical applications are ac/dc and dc/dc converters, reverse battery protection, and "ORing" of multiple supply voltages and any other application where performance and size are critical.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Technical Documentation & Design Resources
Simulation Models (3) | Package Drawings (1) |
Data Sheets (1) |
Availability & Samples
|
Specifications
|
Case Outlines
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
MBR120ESFT1 |
Obsolete ![]() |
|
MBR120ESF | SOD-123FL | 498-01 | 1 | 260 | Tape and Reel | 3000 | |||||||||
MBR120ESFT1G | Active |
|
MBR120ESF | SOD-123FL | 498-01 | 1 | 260 | Tape and Reel | 3000 | $0.0659 | ||||||||
MBR120ESFT3 | Obsolete |
|
MBR120ESF | SOD-123FL | 498-01 | 1 | 260 | Tape and Reel | 10000 | |||||||||
MBR120ESFT3G | Active |
|
MBR120ESF | SOD-123FL | 498-01 | 1 | 260 | Tape and Reel | 10000 | $0.1024
|
||||||||
NRVB120ESFT1G | Active |
|
MBR120ESF | SOD-123FL | 498-01 | 1 | 260 | Tape and Reel | 3000 | $1.3933 | ||||||||
NRVB120ESFT3G | Obsolete |
|
MBR120ESF | SOD-123FL | 498-01 | 1 | 260 | Tape and Reel | 10000 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | >10K |
FutureElectronics (2020-08-19 00:00) | : | >50K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VRRM Min (V)
VF Max (V)
IRM Max (µA)
IO(rec) Max (A)
IFSM Max (A)
trr Max (ns)
Cj Max (pF)
Package Type
Support |