feedback
Rate this webpage
Need
Support?

MBR360: Schottky Barrier Rectifier, 60 V, 3.0 A

Datasheet: Axial Lead Rectifiers
Rev. 6 (59.0kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. The Schottky Rectifier¿s state-of-the-art geometry features epitaxial construction with oxide passivation and metal overlap contact. It is ideally suited for use as rectifiers in low voltage, high frequency inverters, free wheeling diodes and polarity protection diodes.
Features
 
  • Extremely Low vF
  • Low Power Loss/High Efficiency
  • Highly Stable Oxide Passivated Junction
  • Low Stored Charge, Majority Carrier Conduction

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.1 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Shipped in plastic bags, 5,000 per bag
  • Available Tape and Reeled, 1500 per reel, by adding a "RL'' suffix to the part number
  • Polarity: Cathode indicated by Polarity Band
  • Marking: B350, B360
  • Pb-Free Packages are Available*
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MBR360 Obsolete
Pb-free
MBR360 Axial Lead-2 267-05 NA Bulk Bag 500  
MBR360G Active
Pb-free
Halide free
MBR360 Axial Lead-2 267-05 NA Bulk Bag 500 $0.1256
MBR360RL Obsolete
Pb-free
MBR360 Axial Lead-2 267-05 NA Tape and Reel 1500  
MBR360RLG Active
Pb-free
Halide free
MBR360 Axial Lead-2 267-05 NA Tape and Reel 1500 $0.1109
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4
Avnet   (2020-08-19 00:00) : >1K
ON Semiconductor   (2020-09-02 00:00) : 22,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 13 to 16
PandS   (2020-09-14 00:00) : >10K
Avnet   (2020-08-19 00:00) : >1K

Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VRRM Min (V)
VF Max (V)
IRM Max (µA)
IO(rec) Max (A)
IFSM Max (A)
trr Max (ns)
Cj Max (pF)
Package Type
MBR360G  
 $0.1256 
Pb
H
 Active   
Single
60
0.74
600
3
80
-
-
Axial Lead-2
MBR360RLG  
 $0.1109 
Pb
H
 Active   
Single
60
0.74
600
3
80
-
-
Axial Lead-2
Case Outlines
267-05   
Packages
MBR360: Schottky Barrier Rectifier, 60 V, 3.0 A
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.