MBR120VLSF: 1.0 A, 20 V, Schottky Power Rectifier, Surface Mount
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The MBR120VLSFT1 uses the Schottky Barrier principle with a large area metal-to-silicon power diode. Ideally suited for low voltage, high frequency rectification or as free wheeling and polarity protection diodes in surface mount applications where compact size and weight are critical to the system. This package also provides an easy to work with alternative to the leadless 34 package style. Because of its small size, it is ideal for use in portable and battery powered products such as cellular and cordless phones, chargers, notebook computers, printers, PDAs and PCMCIA cards. Typical applications are ac/dc and dc-dc converters, reverse battery protection, "ORing" of multiple supply voltages and any other application where performance and size are critical.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Technical Documentation & Design Resources
Software (1) | Package Drawings (1) |
Simulation Models (4) | Videos (2) |
Data Sheets (1) | Evaluation Board Documents (4) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
BB-GEVK | Active |
|
IoT Development Kit Base Board (with WiFi and LCD) Evaluation Board |
FutureElectronics (2020-08-19) | : | 2 |
Availability & Samples
|
Specifications
|
Case Outlines
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
MBR120VLSFT1 |
Obsolete ![]() |
|
MBR120VLSF | SOD-123FL | 498-01 | 1 | 260 | Tape and Reel | 3000 | |||||||||
MBR120VLSFT1G | Active |
|
MBR120VLSF | SOD-123FL | 498-01 | 1 | 260 | Tape and Reel | 3000 | $0.0769 | ||||||||
MBR120VLSFT3 | Active, Not Rec |
|
MBR120VLSF | SOD-123FL | 498-01 | 1 | 260 | Tape and Reel | 10000 | $0.1133
|
||||||||
MBR120VLSFT3G | Active |
|
MBR120VLSF | SOD-123FL | 498-01 | 1 | 260 | Tape and Reel | 10000 | $0.0887
|
||||||||
NRVB120VLSFT1G | Active |
|
MBR120VLSF | SOD-123FL | 498-01 | 1 | 260 | Tape and Reel | 3000 | $0.1243 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | >10K |
FutureElectronics (2020-08-19 00:00) | : | >10K |
PandS (2020-09-14 00:00) | : | >10K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
FutureElectronics (2020-08-19 00:00) | : | >50K |
Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VRRM Min (V)
VF Max (V)
IRM Max (µA)
IO(rec) Max (A)
IFSM Max (A)
trr Max (ns)
Cj Max (pF)
Package Type
Application
Diagram - Block
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.