feedback
Rate this webpage
Need
Support?

NRVTSAF260E: Very Low Forward Voltage Trench-based Schottky Rectifier

Datasheet: Very Low Forward Voltage Trench-based Schottky Rectifier
Rev. 3 (59kB)
Product Overview
»View Material Composition
» Product Change Notification
The NRVTSAF260E is a Low Forward Trench-based Schottky Rectifier. This new technology allows low forward voltage drop without the high reverse leakage trade-off experienced with planar Schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output Rectifier for switching power supplies.
Features
 
  • Fine Lithography Trench−based Schottky Technology for Very Low Forward Voltage and Low Leakage
  • Fast Switching with Exceptional Temperature Stability
  • Low Power Loss and Lower Operating Temperature
  • Higher Efficiency for Achieving Regulatory Compliance
  • Low Thermal Resistance
  • High Surge Capability
  • NRV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable
  • These are Pb−Free and Halide−Free Devices
Applications
  • Switching Power Supplies including Compact Adapters and Flat Panel Display
  • High Frequency and DC−DC Converters
  • Freewheeling and OR−ing diodes
  • Reverse Battery Protection
  • Instrumentation
  • Automotive LED Lighting (Interior and Exterior)
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NRTSAF260ET3G Active
Pb-free
Halide free
NRVTSAF260E SMA-FL 403AA 1 260 Tape and Reel 5000 $0.08
NRVTSAF260ET3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NRVTSAF260E SMA-FL 403AA 1 260 Tape and Reel 5000 $0.1356
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
IO(rec) Max (A)
trr Max (ns)
VRRM Max (V)
VFM Max (V)
IFSM Max (A)
IR Max (mA)
Package Type
NRTSAF260ET3G  
 $0.08 
Pb
H
 Active   
2
-
60
0.65
25
0.012
SMA-FL
NRVTSAF260ET3G  
 $0.1356 
Pb
A
H
P
 Active   
Schottky
2
-
60
0.65
25
0.012
SMA-FL
Case Outlines
403AA   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.