feedback
Rate this webpage
Need
Support?

MURS220: Power Rectifier, Ultra-Fast Recovery, 2 A, 200 V

Datasheet: Surface Mount Ultrafast Power Rectifiers
Rev. 4 (55kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The Ultrafast Rectifier is ideally suited for high voltage, high frequency rectification or as free wheeling and protection diodes in surface mount applications, where compact size and weight are critical to the system.
Features
 
  • Small Compact Surface Mountable Package with J-Bend Leads
  • Rectangular Package for Automated Handling
  • High Temperature Glass Passivated Junction
  • Low Forward Voltage Drop (0.77 Volts Max @ 2.0 A, TJ = 150?C)

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 95 mg (approximately)
  • Finish: All External Surfaces Corrosion Resistant and TerminalLeads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes:260°C Max. for 10 Seconds
  • Shipped in 12 mm Tape and Reel, 2500 units per reel
  • Polarity: Polarity Band Indicates Cathode Lead
  • Marking: U2D
  • AEC-Q101 Qualified and PPAP Capable
  • SURS8 Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCV7381B0V2GEVB Active
Pb-free
FlexRay® Transceiver, Clamp 30 Evaluation Board
NCV7381BGEVK Active
Pb-free
FlexRay® Transceiver, Clamp 30 Evaluation Kit
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MURS220T3G Active
Pb-free
Halide free
MURS220 SMB-2 403A-03 1 260 Tape and Reel 2500 $0.0919
NRVUS220VT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MURS220 SMB-2 403A-03 1 260 Tape and Reel 2500 $0.1119
SURS8220T3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MURS220 SMB-2 403A-03 1 260 Tape and Reel 2500 $0.1399
MURS220T3 Obsolete 
MURS220 SMB-2 403A-03 1 235 Tape and Reel 2500  
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : In Stock
FutureElectronics   (2020-08-19 00:00) : >10K
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
IO(rec) Max (A)
trr Max (ns)
VRRM Max (V)
VFM Max (V)
IFSM Max (A)
IR Max (mA)
Package Type
MURS220T3G  
 $0.0919 
Pb
H
 Active   
Ultrafast
2
25
200
0.95
40
0.002
SMB-2
NRVUS220VT3G  
 $0.1119 
Pb
A
H
P
 Active   
Ultrafast
2
25
200
0.95
40
0.002
SMB-2
SURS8220T3G  
 $0.1399 
Pb
A
H
P
 Active   
Ultrafast
2
25
200
0.95
40
0.002
SMB-2
Case Outlines
403A-03   
Packages
MURS220: Power Rectifier, Ultra-Fast Recovery, 2 A, 200 V
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.