MRA4007: Power Rectifier, Standard Recovery, 1 A, 1000 V
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The Standard Recovery Rectifier features construction with glass passivation. It is ideally suited for surface mounted automotive applications.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Technical Documentation & Design Resources
Simulation Models (4) | Package Drawings (1) |
Data Sheets (1) | Evaluation Board Documents (8) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
NCP781BMN050TAGEVB | Active |
|
NCP781 5V Very High Voltage Tolerant Linear Regulator with Enable Function Demoboard | ||
NCP781BMNADJTAGEVB | Active |
|
Adjustable Very High Voltage Tolerant Linear regulator with Enable function |
Availability & Samples
|
Specifications
|
Case Outlines
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
MRA4007T3G | Active |
|
MRA4007 | SMA-2 | 403D-02 | 1 | 260 | Tape and Reel | 5000 | $0.0303 | ||||||||
NRVA4007T3G | Active |
|
MRA4007 | SMA-2 | 403D-02 | 1 | 260 | Tape and Reel | 5000 | $0.0845 | ||||||||
MRA4007T3 |
Obsolete ![]() |
|
MRA4007 | SMA-2 | 403D-02 | 1 | 235 | Tape and Reel | 5000 |
Market Leadtime (weeks) | : | Contact Factory |
FutureElectronics (2020-08-19 00:00) | : | >100K |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
IO(rec) Max (A)
trr Max (ns)
VRRM Max (V)
VFM Max (V)
IFSM Max (A)
IR Max (mA)
Package Type
Support |