feedback
Rate this webpage
Need
Support?

MRA4003T3: Power Rectifier, Standard Recovery, 1 A, 300 V

Datasheet: Power Rectifier, Standard Recovery, 1 A, 1000 V
Rev. 11 (56kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The Standard Recovery Rectifier features construction with glass passivation. It is ideally suited for surface mounted automotive applications.
Features
 
  • Compact Package with J-Bend Leads Ideal for Automated Handling
  • Stable, High Temperature, Glass Passivated Junction

    Mechanical Characteristics:
  • Case: Molded Epoxy
    Epoxy meets UL94, VO at 1/8"
  • Weight: 70 mg (Approximately)
  • Finish: All External Surfaces are Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260°C Max. for 10 seconds in Solder Bath
  • Polarity: Notch and Band in Plastic Body Indicates Cathode Lead
  • Available in 12 mm Tape, 5000 Units per 13 inch Reel, Add "T3" Suffix to Part Number
  • Marking:
    MRA4003T3G - R13
    MRA4004T3G - R14
    MRA4005T1G - R15
    MRA4005T3G - R15
    MRA4006T3G - R16
    MRA4007T3G - R17
  • NRVA Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCV7748GEVB Active
Pb-free
Eight Channel Low-Side Relay Drivers with LIN Communication Evaluation Board
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MRA4003T3G Active
Pb-free
Halide free
MRA4003T3 SMA-2 403D-02 1 260 Tape and Reel 5000 $0.0292
NRVA4003T3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MRA4003T3 SMA-2 403D-02 1 260 Tape and Reel 5000 $0.0453
Market Leadtime (weeks) : 4 to 8
FutureElectronics   (2020-08-19 00:00) : >1K
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 4 to 8

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
IO(rec) Max (A)
trr Max (ns)
VRRM Max (V)
VFM Max (V)
IFSM Max (A)
IR Max (mA)
Package Type
MRA4003T3G  
 $0.0292 
Pb
H
 Active   
Standard Recovery
1
-
300
1.1
30
0.01
SMA-2
NRVA4003T3G  
 $0.0453 
Pb
A
H
P
 Active   
Standard Recovery
1
-
300
1.1
30
0.01
SMA-2
Case Outlines
403D-02   
Packages
MRA4003T3: Power Rectifier, Standard Recovery, 1 A, 300 V
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.