1N4007: Standard Rectifier, 1000 V, 1.0 A
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
This standard rectifier is designed for general purpose, low power applications.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Technical Documentation & Design Resources
Application Notes (4) | Package Drawings (2) |
Simulation Models (4) | Videos (1) |
Data Sheets (1) | Evaluation Board Documents (5) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
NCP12510B65GEVB | Active |
|
65 W notebook adapter Evaluation Board |
Availability & Samples
|
Specifications
|
Case Outlines
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
1N4007 | Last Shipments |
|
1N4007 | Axial Lead / DO-41 | 017AH | NA | Tape and Reel | 5000 | ||||||||||
1N4007FF | Obsolete |
|
1N4007 | Axial Lead-2 | 59-10 | NA | Bulk Box | 3000 | ||||||||||
1N4007FFG | Active |
|
1N4007 | Axial Lead-2 | 59-10 | NA | Bulk Box | 3000 | $0.0267
|
|||||||||
1N4007G | Active |
|
1N4007 | Axial Lead-2 | 59-10 | NA | Bulk Bag | 1000 | $0.02 | |||||||||
1N4007RL | Obsolete |
|
1N4007 | Axial Lead-2 | 59-10 | NA | Tape and Reel | 5000 | ||||||||||
1N4007RLG | Active |
|
1N4007 | Axial Lead-2 | 59-10 | NA | Tape and Reel | 5000 | $0.0176 |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02) | : | 18,000 |
Market Leadtime (weeks) | : | 4 to 8 |
PandS (2020-09-14) | : | In Stock |
Avnet (2020-08-19) | : | >100K |
FutureElectronics (2020-08-19) | : | >10K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 17 to 20 |
Avnet (2020-08-19) | : | >100K |
PandS (2020-09-14) | : | >100K |
FutureElectronics (2020-08-19) | : | >100K |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
IO(rec) Max (A)
trr Max (ns)
VRRM Max (V)
VFM Max (V)
IFSM Max (A)
IR Max (mA)
Package Type
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.