feedback
Rate this webpage
Need
Support?

1N4007: Standard Rectifier, 1000 V, 1.0 A

Datasheet: Axial-Lead Glass Passivated Standard Recovery Rectifiers
Rev. 15 (96kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
This standard rectifier is designed for general purpose, low power applications.
Features
 
  • Case: Epoxy, Molded
  • Weight: 0.4 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260 C Max. for 10 Seconds, 1/16 from case
  • Shipped in plastic bags, 1000 per bag.
  • Available Tape and Reeled, 5000 per reel, by adding a "RL" suffix to the part number
  • Available in Fan-Fold Packaging, 3000 per box, by adding a "FF" suffix to the part number
  • Polarity: Cathode Indicated by Polarity Band
  • Marking: 1N4001, 1N4002, 1N4003, 1N4004, 1N4005, 1N4006, 1N4007
  • Pb-Free Packages are Available
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCP12510B65GEVB Active
Pb-free
65 W notebook adapter Evaluation Board
Availability & Samples
Specifications
Case Outlines
Intaractive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
1N4007 Obsolete
Pb-free
1N4007 Axial Lead / DO-41 017AH NA Tape and Reel 5000  
1N4007FF Obsolete
Pb-free
1N4007 Axial Lead-2 59-10 NA Bulk Box 3000  
1N4007FFG Active
Pb-free
Halide free
1N4007 Axial Lead-2 59-10 NA Bulk Box 3000 $0.0267
1N4007G Active
Pb-free
Halide free
1N4007 Axial Lead-2 59-10 NA Bulk Bag 1000 $0.02
1N4007RL Obsolete
Pb-free
1N4007 Axial Lead-2 59-10 NA Tape and Reel 5000  
1N4007RLG Active
Pb-free
Halide free
1N4007 Axial Lead-2 59-10 NA Tape and Reel 5000 $0.0176
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02) : 30,000
Market Leadtime (weeks) : 4 to 8
Avnet   (2020-08-19) : >100K
ON Semiconductor   (2020-09-02) : 74,000
FutureElectronics   (2020-08-19) : >10K
PandS   (2020-09-14) : In Stock
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 17 to 20
Avnet   (2020-08-19) : >100K
FutureElectronics   (2020-08-19) : >100K
PandS   (2020-09-14) : >100K

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
IO(rec) Max (A)
trr Max (ns)
VRRM Max (V)
VFM Max (V)
IFSM Max (A)
IR Max (mA)
Package Type
1N4007FFG  
 $0.0267 
Pb
H
 Active   
Standard Recovery
1
1000
1.1
30
0.01
Axial Lead-2
1N4007G  
 $0.02 
Pb
H
 Active   
Standard Recovery
1
1000
1.1
30
0.01
Axial Lead-2
1N4007RLG  
 $0.0176 
Pb
H
 Active   
Standard Recovery
1
1000
1.1
30
0.01
Axial Lead-2
Case Outlines
59-10    017AH   
Packages
1N4007: Standard Rectifier, 1000 V, 1.0 A
Previously Viewed Products
Clear List

Featured Video
65 W Notebook Adapter Evaluation Board - NCP12510B65GEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.