NSBC114EPDXV6: Complementary Bipolar Digital Transistor (BRT)
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
This series of digital transistors is designed to replace a single device and its external resistor bias network. The Bias Resistor Transistor (BRT) contains a single transistor with a monolithic bias network consisting of two resistors; a series base resistor and a base-emitter resistor. The BRT eliminates these individual components by integrating them into a single device. The use of a BRT can reduce both system cost and board space.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
Technical Documentation & Design Resources
Software (7) | Package Drawings (1) |
Application Notes (1) | Videos (2) |
Simulation Models (3) | Evaluation Board Documents (5) |
Data Sheets (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
LIGHTING-1-GEVK | Active |
|
Connected Lighting Platform for LED Control |
FutureElectronics (2020-08-19) | : | 4 |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NSBC114EPDXV6T1G | Active |
|
NSBC114EPDXV6 | SOT-563 | 463A-01 | 1 | 260 | Tape and Reel | 4000 | $0.0901 | ||||||||
NSBC114EPDXV6T5G | Active |
|
NSBC114EPDXV6 | SOT-563 | 463A-01 | 1 | 260 | Tape and Reel | 8000 | $0.0901
|
||||||||
NSVBC114EPDXV6T1G | Active |
|
NSBC114EPDXV6 | SOT-563 | 463A-01 | 1 | 260 | Tape and Reel | 4000 | $0.088 |
Market Leadtime (weeks) | : | 17 to 20 |
PandS (2020-09-14 00:00) | : | >1K |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 104,000 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Polarity
IC Continuous (A)
V(BR)CEO Min (V)
hFE Min
R1 (kΩ)
R2 (kΩ)
R1/R2 Typ
Vi(off) Max (V)
Vi(on) Min (V)
Package Type
NSBC114EPDXV6T1G
$0.0901
Pb
A
H
P
Active
Complementary
0.1
50
35
10
10
1
0.8
2.5
SOT-563
NSBC114EPDXV6T5G
$0.0901
Pb
A
H
P
Active
Complementary
0.1
50
35
10
10
1
0.8
2.5
SOT-563
NSVBC114EPDXV6T1G
$0.088
Pb
A
H
P
Active
Complementary
0.1
50
35
10
10
1
0.8
2.5
SOT-563
Case Outlines
463A-01
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.