feedback
Rate this webpage
Need
Support?

FMBA14: NPN Multi-Chip Darlington Transistor

Datasheet: FMBA14-D.pdf
Rev. A (169kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
This device is designed for applications requiring extremely high current gain at collector currents to 1.0 A. Sourced from Process 05.
Applications
  • This product is general usage and suitable for many different applications.
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FMBA14 Active
Pb-free
Halide free
FMBA14 TSOT-23-6 419AG 1 260 Tape and Reel 3000 $0.1201
Market Leadtime (weeks) : 2 to 4

Product
Description
Pricing ($/Unit)
Compliance
Status
Polarity
IC Continuous (A)
V(BR)CEO Min (V)
VCE(sat) Max (V)
hFE Min (k)
hFE Max (k)
fT Min (MHz)
Package Type
FMBA14  
 $0.1201 
Pb
H
 Active   
Dual NPN
1.2
30
30
20
TSOT-23-6
Case Outlines
419AG   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.