feedback
Rate this webpage
Need
Support?

MJW21196: Bipolar Transistor, NPN, 250 V, 16 A

Datasheet: Silicon Power Transistors
Rev. 3 (157.0kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The MJW21196 NPN Bipolar Complementary Audio Power Transistor utilizes Perforated Emitter technology and is specifically designed for high power audio output, disk head positioners and linear applications.
Features
 
  • Total Harmonic Distortion Characterized
  • High DC Current Gain –hFE = 20 Min @ IC = 8 Adc
  • Excellent Gain Linearity
  • High SOA: 2.25 A, 80 V, 1 Second
  • Pb-Free Packages are Available
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MJW21196G Active
Pb-free
Halide free
MJW21196 TO-247-3 340L-02 NA Tube 30 $2.0
MJW21196 Obsolete
MJW21196 TO-247-3 340L-02 NA Tube 30  
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <100
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Polarity
IC Continuous (A)
VCEO(sus) Min (V)
hFE Min
hFE Max
PTM Max (W)
fT Min (MHz)
Package Type
MJW21196G  
 $2.0 
Pb
H
 Active   
NPN
16
250
20
80
200
4
TO-247-3
Case Outlines
340L-02   
Packages
MJW21196: Bipolar Transistor, NPN, 250 V, 16 A
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.