5.6V, 200 mW 0201 Zener Diode

Overview

This series of Zener diodes are designed to provide voltage regulation protection and are especially attractive in situations where space is at a premium. Because of its small size, it is suited for use inmobile applications.

  • Steady State Power Rating of 200 mW
  • Small Body Outline Dimensions:0.62 mm x 0.32 mm
  • Low Body Height: 0.30 mm
  • ESD Rating of Class 3 (>16 kV) per Human Body Model
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to SNZD5V6

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.