ZENER REGULATOR 6.2 V

Last Shipments

Overview

1SMF5920B Zener Diodes is offered in highly efficient micro miniature and space saving surface mount design. Because of its small size, it is ideal for use in cellular phones,portable devices, business machines and many other industrial/consumer applications.

  • Zener Breakdown Voltage: 6.2 V
  • Low Leakage
  • ESD Rating of Class 3 (> 16 kV) per Human Body Model
  • Low Profile Maximum Height of 1.0 mm
  • PbFree, Halogen Free/BFR Free and are RoHS Compliant
  • Small Footprint
  • Cathode Indicated by Polarity Band
  • Device Meets MSL 1 Requirements
  • Lead Finish: 100% Matte Sn (Tin

Tools and Resources

Product services, tools and other useful resources related to SMF5920

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VZ Typ (V)

P Max (W)

Reference Price

1SMF5920BT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOD-123FL

1

260

REEL

3000

N

6.2

3.2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.