3.3 V, 250 mW Zener Diode Voltage Regulator Tight Tolerance

Overview

This series of Zener Diode Voltage Regulators is packaged in a SOD-923 surface mount package. They are designed to provide voltage regulation protection and are especially attractive in situations where space is at a premium. They are well suited for applications such as cellular phones and high density PC boards.

  • Standard Zener Breakdown Voltage Range 2.4 V to 18 V
  • Steady State Power Rating of 250 mW
  • Small Body Outline Dimensions:
    0.039 x 0.024 (1.00 mm x 0.60 mm)
  • Low Body Height: 0.016 (0.40 mm)
  • ESD Rating of Class 3 (>16 kV) per Human Body Model
  • Tight Tolerance VZ
  • These are PbFree Devices
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to NZ9F3V3S

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.