3.0 V, 250 mW Zener Diode Voltage Regulator Tight Tolerance

Favorite

Overview

This series of Zener Diode Voltage Regulators is packaged in a SOD-923 surface mount package. They are designed to provide voltage regulation protection and are especially attractive in situations where space is at a premium. They are well suited for applications such as cellular phones and high density PC boards.

  • Standard Zener Breakdown Voltage Range 2.4 V to 18 V
  • Steady State Power Rating of 250 mW
  • Small Body Outline Dimensions:
    0.039 x 0.024 (1.00 mm x 0.60 mm)
  • Low Body Height: 0.016 (0.40 mm)
  • ESD Rating of Class 3 (>16 kV) per Human Body Model
  • Tight Tolerance VZ
  • These are PbFree Devices
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VZ Typ (V)

P Max (W)

Reference Price

NZ9F3V0ST5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

N

3

0.25

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :