250 mW Zener Diode Voltage Regulator Tight Tolerance

Active

Overview

This series of Zener Diode Voltage Regulators is packaged in a SOD-923 surface mount package. They are designed to provide voltage regulation protection and are especially attractive in situations where space is at a premium. They are well suited for applications such as cellular phones and high density PC boards.

  • Voltage Regulation
  • Waveform Clipping
  • MOSFET Gate Protection
  • General Usage Device: Suitable for many different end products
  • Standard Zener Breakdown Voltage Range 2.4 V to 18 V
  • Steady State Power Rating of 250 mW
  • Small Body Outline Dimensions:
    0.039 x 0.024 (1.00 mm x 0.60 mm)
  • Low Body Height: 0.016 (0.40 mm)
  • ESD Rating of Class 3 (>16 kV) per Human Body Model
  • Tight Tolerance VZ
  • These are PbFree Devices
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to NZ9F S-SERIES

Buy/Parametrics Table

Search

Close Search

Products:

26

Share

Product Groups:

┗

Orderable Parts:

26

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VZ Typ (V)

P Max (W)

Package Size (mm)

Reference Price

NZ9F10VST5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

10

0.25

1.00 x 0.60 x 0.37

$0.0307

More Details

NZ9F11VST5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

11

0.25

1.00 x 0.60 x 0.37

$0.0307

More Details

NZ9F12VST5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

12

0.25

1.00 x 0.60 x 0.37

$0.0307

More Details

NZ9F15VST5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

15

0.25

1.00 x 0.60 x 0.37

$0.0307

More Details

NZ9F16VST5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

16

0.25

1.00 x 0.60 x 0.37

$0.0307

More Details

NZ9F18VST5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

18

0.25

1.00 x 0.60 x 0.37

$0.0307

More Details

NZ9F2V4ST5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

2.4

0.25

1.00 x 0.60 x 0.37

$0.0307

More Details

NZ9F2V7ST5G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

2.7

0.25

Price N/A

More Details

NZ9F3V3ST5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

3.3

0.25

1.00 x 0.60 x 0.37

$0.0307

More Details

NZ9F3V9ST5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

3.9

0.25

1.00 x 0.60 x 0.37

$0.0307

More Details

NZ9F4V3ST5G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

4.3

0.25

Price N/A

More Details

NZ9F4V7ST5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

4.7

0.25

1.00 x 0.60 x 0.37

$0.0307

More Details

NZ9F5V1ST5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

5.1

0.25

1.00 x 0.60 x 0.37

$0.0307

More Details

NZ9F5V6ST5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

5.6

0.25

1.00 x 0.60 x 0.37

$0.0307

More Details

NZ9F6V2ST5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

6.2

0.25

1.00 x 0.60 x 0.37

$0.0307

More Details

NZ9F6V8ST5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

6.8

0.25

1.00 x 0.60 x 0.37

$0.0307

More Details

NZ9F7V5ST5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

7.5

0.25

1.00 x 0.60 x 0.37

$0.0307

More Details

SZNZ9F10VST5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

10

0.25

1.00 x 0.60 x 0.37

$0.034

More Details

SZNZ9F18VST5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

18

0.25

1.00 x 0.60 x 0.37

$0.034

More Details

SZNZ9F2V7ST5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

250

REEL

8000

No

2.7

0.25

1.00 x 0.60 x 0.37

$0.034

More Details

SZNZ9F4V3ST5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

4.3

0.25

1.00 x 0.60 x 0.37

$0.034

More Details

SZNZ9F4V7ST5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

4.7

0.25

1.00 x 0.60 x 0.37

$0.034

More Details

SZNZ9F5V6ST5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

5.6

0.25

1.00 x 0.60 x 0.37

$0.034

More Details

SZNZ9F6V2ST5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

6.2

0.25

1.00 x 0.60 x 0.37

$0.034

More Details

SZNZ9F6V8ST5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

6.8

0.25

1.00 x 0.60 x 0.37

$0.034

More Details

SZNZ9F7V5ST5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

7.5

0.25

1.00 x 0.60 x 0.37

$0.034

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.