250 mW Zener Diode Voltage Regulator 5% Tolerance

Active

Overview

This series of Zener Diode Voltage Regulators is packaged in a SOD-923 surface mount package. They are designed to provide voltage regulation protection and are especially attractive in situations where space is at a premium. They are well suited for applications such as cellular phones and high density PC boards.

  • Hand Held Portables
  • High Density PC Boards
  • Cellular Phones
  • Standard Zener Breakdown Voltage Range 2.4 V to 24 V
  • Steady State Power Rating of 250 mW
  • Small Body Outline Dimensions:
    0.039 x 0.024 (1.00 mm x 0.60 mm)
  • Low Body Height: 0.016 (0.40 mm)
  • ESD Rating of Class 3 (>16 kV) per Human Body Model
  • These are PbFree Devices

Tools and Resources

Product services, tools and other useful resources related to NZ9F

Buy/Parametrics Table

Search

Close Search

Products:

26

Share

Product Groups:

┗

Orderable Parts:

26

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VZ Typ (V)

P Max (W)

Package Size (mm)

Reference Price

NZ9F10VT5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

10

0.25

1.00 x 0.60 x 0.37

$0.028

More Details

NZ9F11VT5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

11

0.25

1.00 x 0.60 x 0.37

$0.028

More Details

NZ9F12VT5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

12

0.25

1.00 x 0.60 x 0.37

$0.028

More Details

NZ9F15VT5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

15

0.25

1.00 x 0.60 x 0.37

$0.028

More Details

NZ9F16VT5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

16

0.25

1.00 x 0.60 x 0.37

$0.028

More Details

NZ9F18VT5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

18

0.25

1.00 x 0.60 x 0.37

$0.028

More Details

NZ9F20VT5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

20

0.25

1.00 x 0.60 x 0.37

$0.028

More Details

NZ9F22VT5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

22

0.25

1.00 x 0.60 x 0.37

$0.028

More Details

NZ9F24VT5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

24

0.25

1.00 x 0.60 x 0.37

$0.028

More Details

NZ9F2V4T5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

2.4

0.25

1.00 x 0.60 x 0.37

$0.028

More Details

NZ9F3V0T5G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

3

0.25

Price N/A

More Details

NZ9F3V3T5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

3.3

0.25

1.00 x 0.60 x 0.37

$0.028

More Details

NZ9F3V9T5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

3.9

0.25

1.00 x 0.60 x 0.37

$0.028

More Details

NZ9F4V7T5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

4.7

0.25

1.00 x 0.60 x 0.37

$0.028

More Details

NZ9F5V1T5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

5.1

0.25

1.00 x 0.60 x 0.37

$0.028

More Details

NZ9F5V6T5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

5.6

0.25

1.00 x 0.60 x 0.37

$0.028

More Details

NZ9F6V2T5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

6.2

0.25

1.00 x 0.60 x 0.37

$0.028

More Details

NZ9F6V8T5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

6.8

0.25

1.00 x 0.60 x 0.37

$0.028

More Details

SZNZ9F12VT5G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

12

0.25

Price N/A

More Details

SZNZ9F15VT5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

15

0.25

1.00 x 0.60 x 0.37

$0.0309

More Details

SZNZ9F20VT5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

20

0.25

1.00 x 0.60 x 0.37

$0.0309

More Details

SZNZ9F2V4T5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

2.4

0.25

1.00 x 0.60 x 0.37

$0.0309

More Details

SZNZ9F3V0T5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

3

0.25

1.00 x 0.60 x 0.37

$0.0309

More Details

SZNZ9F3V9T5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

3.9

0.25

1.00 x 0.60 x 0.37

$0.0309

More Details

SZNZ9F5V1T5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

5.1

0.25

1.00 x 0.60 x 0.37

$0.0309

More Details

SZNZ9F6V2T5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

6.2

0.25

1.00 x 0.60 x 0.37

$0.0309

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.