Dual Diode Zener Protection

Active

Overview

The NZ8DH devices are designed for applications requiring transient overvoltage ESD protection. They are intended to protect voltage sensitive components from ESD and other harmful transient voltage events. This device provides a single channel of bidirectional protection in an, ultra−compact XDFNW2 1.0 x 0.6 mm package. This device is ideal to replace SOT23 or other dual diode 3 pin devices used as single line bi−directional protection.

  • Overvoltage Protection from ESD

  • Automotive ECU's

  • Precise Clamping Voltage
  • High ESD Ratings
  • Wettable Flank Package

Tools and Resources

Product services, tools and other useful resources related to NZ8DH

Buy/Parametrics Table

Search

Close Search

Products:

8

Share

Product Groups:

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VZ Typ (V)

P Max (W)

Reference Price

NZ8DH27VMXWT5G

Loading...

Active

CAD Model

Pb

A

H

P

XDFNW2 1.00x0.60x0.50, 0.65P

1

260

REEL

8000

F

27

0.3

Price N/A

More Details

NZ8DH33VMXWT5G

Loading...

Active

CAD Model

Pb

A

H

P

XDFNW2 1.00x0.60x0.50, 0.65P

1

260

REEL

8000

F

33

0.3

Price N/A

More Details

NZ8DH47VMXWT5G

Loading...

Active

CAD Model

Pb

A

H

P

XDFNW2 1.00x0.60x0.50, 0.65P

1

260

REEL

8000

F

47

0.3

Price N/A

More Details

NZ8DH9V1MXWT5G

Loading...

Active

CAD Model

Pb

A

H

P

XDFNW2 1.00x0.60x0.50, 0.65P

1

260

REEL

8000

F

9.1

0.3

Price N/A

More Details

SZNZ8DH27VMXWT5G

Loading...

Active

CAD Model

Pb

A

H

P

XDFNW2 1.00x0.60x0.50, 0.65P

1

260

REEL

8000

F

27

0.3

Price N/A

More Details

SZNZ8DH33VMXWT5G

Loading...

Active

CAD Model

Pb

A

H

P

XDFNW2 1.00x0.60x0.50, 0.65P

1

260

REEL

8000

F

33

0.3

Price N/A

More Details

SZNZ8DH47VMXWT5G

Loading...

Active

CAD Model

Pb

A

H

P

XDFNW2 1.00x0.60x0.50, 0.65P

1

260

REEL

8000

F

47

0.3

Price N/A

More Details

SZNZ8DH9V1MXWT5G

Loading...

Active

CAD Model

Pb

A

H

P

XDFNW2 1.00x0.60x0.50, 0.65P

1

260

REEL

8000

F

9.1

0.3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.